norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Steel spur gears, module 1.5, milled toothing, straight-toothed, 20° engagement angle, Form A, with hub
22400_A

Steel spur gears, module 1.5, milled toothing, straight-toothed,...

go back

Item description/product images

DescriptionMaterial:Steel 1.0503 (C45).Version:Milled toothing, straight teeth.
Engagement angle 20°, bright.
Note:The spur gears have a centre bore or pilot hole (this can vary due to manufacturing methods). For this reason, the dimension D2 max. given in the table is the maximum diameter of the bore with which the spur gears are supplied. This pilot/centre bore can be amended by the customer to produce a reamed bore, reamed bore with keyway or a tapped hole. Alternatively, customers can also use bushes to reduce the bore diameter.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22400_A Steel spur gears, module 1.5, milled toothing, straight-toothed, 20° engagement angle, Form A, with hub 214 kB

Drawings

Steel spur gears, module 1.5, milled toothing, straight-toothed, 20° engagement angle, Form A, with hub

Item selection/filter

Order No.Form

No. of
teeth
DD1D2
max.
D3BLCADAcc.PriceOrder
22400-0115170012A1221188141730 on request
22400-0115170013A1322,519,58151730 on request
22400-0115170014A1424218171730 on request
22400-0115170015A1525,522,58181730 on request
22400-0115170016A1627248191730 on request
22400-0115170017A1728,525,58201730 on request
22400-0115170018A1830278201730 on request
22400-0115170019A1931,528,58201730 on request
22400-0115170020A2033308251730 on request
22400-0115170021A2134,531,510251730 on request
22400-0115170022A22363310251730 on request
22400-0115170023A2337,534,510251730 on request
22400-0115170024A24393610251730 on request
22400-0115170025A2540,537,510251730 on request
22400-0115170026A26423912301730 on request
22400-0115170027A2743,540,512301730 on request
22400-0115170028A28454212301730 on request
22400-0115170029A2946,543,512301730 on request
22400-0115170030A30484512301730 on request
22400-0115170031A3149,546,512351730 on request
22400-0115170032A32514812351730 on request
22400-0115170033A3352,549,512351730 on request
22400-0115170034A34545112351730 on request
22400-0115170035A3555,552,512351730 on request
22400-0115170036A36575412351730 on request
22400-0115170037A3758,555,512401730 on request
22400-0115170038A38605712401730 on request
22400-0115170039A3961,558,512401730 on request
22400-0115170040A40636012401730 on request
22400-0115170041A4164,561,512401730 on request
22400-0115170042A42666312501730 on request
22400-0115170043A4367,564,512501730 on request
22400-0115170044A44696612501730 on request
22400-0115170045A4570,567,512501730 on request
22400-0115170046A46726914501730 on request
22400-0115170047A4773,570,514501730 on request
22400-0115170048A48757214501730 on request
22400-0115170049A4976,573,514501730 on request
22400-0115170050A50787514501730 on request
22400-0115170051A5179,576,514601730 on request
22400-0115170052A52817814601730 on request
22400-0115170053A5382,579,514601730 on request
22400-0115170054A54848114601730 on request
22400-0115170055A5585,582,514601730 on request
22400-0115170056A56878420601730 on request
22400-0115170057A5788,585,520601730 on request
22400-0115170058A58908720601730 on request
22400-0115170059A5991,588,520601730 on request
22400-0115170060A60939020601730 on request
22400-0115170061A6194,591,520701730 on request
22400-0115170062A62969320701730 on request
22400-0115170063A6397,594,520701730 on request
22400-0115170064A64999620701730 on request
22400-0115170065A65100,597,520701730 on request
22400-0115170066A661029920701730 on request
22400-0115170067A67103,5100,520701730 on request
22400-0115170068A6810510220701730 on request
22400-0115170069A69106,5103,520701730 on request
22400-0115170070A7010810520701730 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83