norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing plastic.
Hollow shaft steel.
Screen plastic.
Version:Housing fibreglass reinforced.
Hollow shaft black oxidised.
Note:Adjusting knobs with integrated position indicators allow direct readout of set measurement values such as lengths, flow rates, speeds, etc, at a glance. In addition, the display value can be selected per spindle rotation (corresponding spindle pitch), with the different display values being realized by a variable ratio transmission. The torque support allows the use of the adjusting knobs in any assembly position, even in case of high vibrations.

** At the 1st asterisk give torque support and at the 2nd asterisk give the count direction (see sample order "torque support, count direction").
Technical data:– Counter consisting of 4 10-position dials + fine scale
– Height of figures about 6 mm
– Hollow shaft Ø 14 H7 mm
– Temperature resistant to 80 °C
– Oil and solvent resistant
On request:Other pitchesAccessory:– Reducing bushes 21940Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21952 Adjusting knobs with position indicatordigital display 247 kB

Drawings

Adjusting knobs with position indicatordigital display

Item selection/filter

Order No.ColourPitchIndicator
after one
rotation
Decimal
point in
position
Count directiontorque supportCADAcc.PriceOrder
21952-01501111red1,5001,5111  on request
21952-01501121red1,5001,5121  on request
21952-01501211red1,5001,5112  on request
21952-01501221red1,5001,5122  on request
21952-01501311red1,5001,5113  on request
21952-01501321red1,5001,5123  on request
21952-01501411red1,5001,5114  on request
21952-01501421red1,5001,5124  on request
21952-02001111red2002,0111  on request
21952-02001121red2002,0121  on request
21952-02001211red2002,0112  on request
21952-02001221red2002,0122  on request
21952-02001311red2002,0113  on request
21952-02001321red2002,0123  on request
21952-02001411red2002,0114  on request
21952-02001421red2002,0124  on request
21952-04001111red4004,0111  on request
21952-04001121red4004,0121  on request
21952-04001211red4004,0112  on request
21952-04001221red4004,0122  on request
21952-04001311red4004,0113  on request
21952-04001321red4004,0123  on request
21952-04001411red4004,0114  on request
21952-04001421red4004,0124  on request
21952-05001111red5005,0111  on request
21952-05001121red5005,0121  on request
21952-05001211red5005,0112  on request
21952-05001221red5005,0122  on request
21952-05001311red5005,0113  on request
21952-05001321red5005,0123  on request
21952-05001411red5005,0114  on request
21952-05001421red5005,0124  on request
21952-10001111red10010,0111  on request
21952-10001121red10010,0121  on request
21952-10001211red10010,0112  on request
21952-10001221red10010,0122  on request
21952-10001311red10010,0113  on request
21952-10001321red10010,0123  on request
21952-10001411red10010,0114  on request
21952-10001421red10010,0124  on request
21952-01501112black1,5001,5111  on request
21952-01501122black1,5001,5121  on request
21952-01501212black1,5001,5112  on request
21952-01501222black1,5001,5122  on request
21952-01501312black1,5001,5113  on request
21952-01501322black1,5001,5123  on request
21952-01501412black1,5001,5114  on request
21952-01501422black1,5001,5124  on request
21952-02001112black2002,0111  on request
21952-02001122black2002,0121  on request
21952-02001212black2002,0112  on request
21952-02001222black2002,0122  on request
21952-02001312black2002,0113  on request
21952-02001322black2002,0123  on request
21952-02001412black2002,0114  on request
21952-02001422black2002,0124  on request
21952-04001112black4004,0111  on request
21952-04001122black4004,0121  on request
21952-04001212black4004,0112  on request
21952-04001222black4004,0122  on request
21952-04001312black4004,0113  on request
21952-04001322black4004,0123  on request
21952-04001412black4004,0114  on request
21952-04001422black4004,0124  on request
21952-05001112black5005,0111  on request
21952-05001122black5005,0121  on request
21952-05001212black5005,0112  on request
21952-05001222black5005,0122  on request
21952-05001312black5005,0113  on request
21952-05001322black5005,0123  on request
21952-05001412black5005,0114  on request
21952-05001422black5005,0124  on request
21952-10001112black10010,0111  on request
21952-10001122black10010,0121  on request
21952-10001212black10010,0112  on request
21952-10001222black10010,0122  on request
21952-10001312black10010,0113  on request
21952-10001322black10010,0123  on request
21952-10001412black10010,0114  on request
21952-10001422black10010,0124  on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83