|
Item description/product images |
|
|
DescriptionMaterial:Housing polyamide 6. Hollow shaft steel. Screen plastic. Grub screw steel.Version:Impact-resistant housing. Hollow shaft black oxidised. Grub screw black. Dial black, digits white.Note:Position indicators allow direct reading of input measurement values at a glance. In addition, the value indicated per spindle rotation (corresponding spindle pitch) can be selected and the various indicator values are realised by a transmission gear. The position indicators are distinguished by their small construction with very clear display and fine scale. They are especially suitable for small spindle distances and small shaft diameters and have a torque support that is positioned in a hole on the side.
** At the 1st asterisk give assembly position and at the 2nd asterisk give the count direction (see sample order “assembly position, count direction”). Technical data:– Counter consisting of 4 10-position dials + fine scale – Height of figures about 6 mm – Hollow shaft Ø 14 H7 mm – Temperature resistant to 80 °C – Oil and solvent resistantOn request:– Counter cover made of mineral glass – Stainless steel driveshaft – Axial sealing (dust-proof) – Vibration protectionAccessory:- Reducing bushings 21940
- Intermediate plates 21942
- Mounting brackets 21944
Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main colour | B | D | H | L | Pitch | Assembly position | Count direction | Indicator after one rotation | Decimal point in position | Max. rpm | CAD | Acc. | Price | Order |
---|
21902-01002111 | orange RAL 2004 | 31 | 14 | 47 | 33 | 1 | 1 | 1 | 00,10 | 2 | 500 | | | on request | | 21902-01002121 | orange RAL 2004 | 31 | 14 | 47 | 33 | 1 | 1 | 2 | 00,10 | 2 | 500 | | | on request | | 21902-01002211 | orange RAL 2004 | 31 | 14 | 47 | 33 | 1 | 2 | 1 | 00,10 | 2 | 500 | | | on request | | 21902-01002221 | orange RAL 2004 | 31 | 14 | 47 | 33 | 1 | 2 | 2 | 00,10 | 2 | 500 | | | on request | | 21902-01002311 | orange RAL 2004 | 31 | 14 | 47 | 33 | 1 | 3 | 1 | 00,10 | 2 | 500 | | | on request | | 21902-01002321 | orange RAL 2004 | 31 | 14 | 47 | 33 | 1 | 3 | 2 | 00,10 | 2 | 500 | | | on request | | 21902-01002411 | orange RAL 2004 | 31 | 14 | 47 | 33 | 1 | 4 | 1 | 00,10 | 2 | 500 | | | on request | | 21902-01002421 | orange RAL 2004 | 31 | 14 | 47 | 33 | 1 | 4 | 2 | 00,10 | 2 | 500 | | | on request | | 21902-01001111 | orange RAL 2004 | 31 | 14 | 47 | 33 | 1 | 1 | 1 | 001,0 | 1 | 500 | | | on request | | 21902-01001121 | orange RAL 2004 | 31 | 14 | 47 | 33 | 1 | 1 | 2 | 001,0 | 1 | 500 | | | on request | | 21902-01001211 | orange RAL 2004 | 31 | 14 | 47 | 33 | 1 | 2 | 1 | 001,0 | 1 | 500 | | | on request | | 21902-01001221 | orange RAL 2004 | 31 | 14 | 47 | 33 | 1 | 2 | 2 | 001,0 | 1 | 500 | | | on request | | 21902-01001311 | orange RAL 2004 | 31 | 14 | 47 | 33 | 1 | 3 | 1 | 001,0 | 1 | 500 | | | on request | | 21902-01001321 | orange RAL 2004 | 31 | 14 | 47 | 33 | 1 | 3 | 2 | 001,0 | 1 | 500 | | | on request | | 21902-01001411 | orange RAL 2004 | 31 | 14 | 47 | 33 | 1 | 4 | 1 | 001,0 | 1 | 500 | | | on request | | 21902-01001421 | orange RAL 2004 | 31 | 14 | 47 | 33 | 1 | 4 | 2 | 001,0 | 1 | 500 | | | on request | | 21902-01251111 | orange RAL 2004 | 31 | 14 | 47 | 33 | 1,25 | 1 | 1 | 001,2/5 | 1 | 500 | | | on request | | 21902-01251121 | orange RAL 2004 | 31 | 14 | 47 | 33 | 1,25 | 1 | 2 | 001,2/5 | 1 | 500 | | | on request | | 21902-01251211 | orange RAL 2004 | 31 | 14 | 47 | 33 | 1,25 | 2 | 1 | 001,2/5 | 1 | 500 | | | on request | | 21902-01251221 | orange RAL 2004 | 31 | 14 | 47 | 33 | 1,25 | 2 | 2 | 001,2/5 | 1 | 500 | | | on request | | 21902-01251311 | orange RAL 2004 | 31 | 14 | 47 | 33 | 1,25 | 3 | 1 | 001,2/5 | 1 | 500 | | | on request | | 21902-01251321 | orange RAL 2004 | 31 | 14 | 47 | 33 | 1,25 | 3 | 2 | 001,2/5 | 1 | 500 | | | on request | | 21902-01251411 | orange RAL 2004 | 31 | 14 | 47 | 33 | 1,25 | 4 | 1 | 001,2/5 | 1 | 500 | | | on request | | 21902-01251421 | orange RAL 2004 | 31 | 14 | 47 | 33 | 1,25 | 4 | 2 | 001,2/5 | 1 | 500 | | | on request | | 21902-01501111 | orange RAL 2004 | 31 | 14 | 47 | 33 | 1,5 | 1 | 1 | 001,5 | 1 | 500 | | | on request | | 21902-01501121 | orange RAL 2004 | 31 | 14 | 47 | 33 | 1,5 | 1 | 2 | 001,5 | 1 | 500 | | | on request | | 21902-01501211 | orange RAL 2004 | 31 | 14 | 47 | 33 | 1,5 | 2 | 1 | 001,5 | 1 | 500 | | | on request | | 21902-01501221 | orange RAL 2004 | 31 | 14 | 47 | 33 | 1,5 | 2 | 2 | 001,5 | 1 | 500 | | | on request | | 21902-01501311 | orange RAL 2004 | 31 | 14 | 47 | 33 | 1,5 | 3 | 1 | 001,5 | 1 | 500 | | | on request | | 21902-01501321 | orange RAL 2004 | 31 | 14 | 47 | 33 | 1,5 | 3 | 2 | 001,5 | 1 | 500 | | | on request | | 21902-01501411 | orange RAL 2004 | 31 | 14 | 47 | 33 | 1,5 | 4 | 1 | 001,5 | 1 | 500 | | | on request | | 21902-01501421 | orange RAL 2004 | 31 | 14 | 47 | 33 | 1,5 | 4 | 2 | 001,5 | 1 | 500 | | | on request | | 21902-02001111 | orange RAL 2004 | 31 | 14 | 47 | 33 | 2 | 1 | 1 | 002,0 | 1 | 500 | | | on request | | 21902-02001121 | orange RAL 2004 | 31 | 14 | 47 | 33 | 2 | 1 | 2 | 002,0 | 1 | 500 | | | on request | | 21902-02001211 | orange RAL 2004 | 31 | 14 | 47 | 33 | 2 | 2 | 1 | 002,0 | 1 | 500 | | | on request | | 21902-02001221 | orange RAL 2004 | 31 | 14 | 47 | 33 | 2 | 2 | 2 | 002,0 | 1 | 500 | | | on request | | 21902-02001311 | orange RAL 2004 | 31 | 14 | 47 | 33 | 2 | 3 | 1 | 002,0 | 1 | 500 | | | on request | | 21902-02001321 | orange RAL 2004 | 31 | 14 | 47 | 33 | 2 | 3 | 2 | 002,0 | 1 | 500 | | | on request | | 21902-02001411 | orange RAL 2004 | 31 | 14 | 47 | 33 | 2 | 4 | 1 | 002,0 | 1 | 500 | | | on request | | 21902-02001421 | orange RAL 2004 | 31 | 14 | 47 | 33 | 2 | 4 | 2 | 002,0 | 1 | 500 | | | on request | | 21902-02501111 | orange RAL 2004 | 31 | 14 | 47 | 33 | 2,5 | 1 | 1 | 002,5 | 1 | 500 | | | on request | | 21902-02501121 | orange RAL 2004 | 31 | 14 | 47 | 33 | 2,5 | 1 | 2 | 002,5 | 1 | 500 | | | on request | | 21902-02501211 | orange RAL 2004 | 31 | 14 | 47 | 33 | 2,5 | 2 | 1 | 002,5 | 1 | 500 | | | on request | | 21902-02501221 | orange RAL 2004 | 31 | 14 | 47 | 33 | 2,5 | 2 | 2 | 002,5 | 1 | 500 | | | on request | | 21902-02501311 | orange RAL 2004 | 31 | 14 | 47 | 33 | 2,5 | 3 | 1 | 002,5 | 1 | 500 | | | on request | | 21902-02501321 | orange RAL 2004 | 31 | 14 | 47 | 33 | 2,5 | 3 | 2 | 002,5 | 1 | 500 | | | on request | | 21902-02501411 | orange RAL 2004 | 31 | 14 | 47 | 33 | 2,5 | 4 | 1 | 002,5 | 1 | 500 | | | on request | | 21902-02501421 | orange RAL 2004 | 31 | 14 | 47 | 33 | 2,5 | 4 | 2 | 002,5 | 1 | 500 | | | on request | | 21902-03001111 | orange RAL 2004 | 31 | 14 | 47 | 33 | 3 | 1 | 1 | 003,0 | 1 | 500 | | | on request | | 21902-03001121 | orange RAL 2004 | 31 | 14 | 47 | 33 | 3 | 1 | 2 | 003,0 | 1 | 500 | | | on request | | 21902-03001211 | orange RAL 2004 | 31 | 14 | 47 | 33 | 3 | 2 | 1 | 003,0 | 1 | 500 | | | on request | | 21902-03001221 | orange RAL 2004 | 31 | 14 | 47 | 33 | 3 | 2 | 2 | 003,0 | 1 | 500 | | | on request | | 21902-03001311 | orange RAL 2004 | 31 | 14 | 47 | 33 | 3 | 3 | 1 | 003,0 | 1 | 500 | | | on request | | 21902-03001321 | orange RAL 2004 | 31 | 14 | 47 | 33 | 3 | 3 | 2 | 003,0 | 1 | 500 | | | on request | | 21902-03001411 | orange RAL 2004 | 31 | 14 | 47 | 33 | 3 | 4 | 1 | 003,0 | 1 | 500 | | | on request | | 21902-03001421 | orange RAL 2004 | 31 | 14 | 47 | 33 | 3 | 4 | 2 | 003,0 | 1 | 500 | | | on request | | 21902-04001111 | orange RAL 2004 | 31 | 14 | 47 | 33 | 4 | 1 | 1 | 004,0 | 1 | 375 | | | on request | | 21902-04001121 | orange RAL 2004 | 31 | 14 | 47 | 33 | 4 | 1 | 2 | 004,0 | 1 | 375 | | | on request | | 21902-04001211 | orange RAL 2004 | 31 | 14 | 47 | 33 | 4 | 2 | 1 | 004,0 | 1 | 375 | | | on request | | 21902-04001221 | orange RAL 2004 | 31 | 14 | 47 | 33 | 4 | 2 | 2 | 004,0 | 1 | 375 | | | on request | | 21902-04001311 | orange RAL 2004 | 31 | 14 | 47 | 33 | 4 | 3 | 1 | 004,0 | 1 | 375 | | | on request | | 21902-04001321 | orange RAL 2004 | 31 | 14 | 47 | 33 | 4 | 3 | 2 | 004,0 | 1 | 375 | | | on request | | 21902-04001411 | orange RAL 2004 | 31 | 14 | 47 | 33 | 4 | 4 | 1 | 004,0 | 1 | 375 | | | on request | | 21902-04001421 | orange RAL 2004 | 31 | 14 | 47 | 33 | 4 | 4 | 2 | 004,0 | 1 | 375 | | | on request | | 21902-05001111 | orange RAL 2004 | 31 | 14 | 47 | 33 | 5 | 1 | 1 | 005,0 | 1 | 300 | | | on request | | 21902-05001121 | orange RAL 2004 | 31 | 14 | 47 | 33 | 5 | 1 | 2 | 005,0 | 1 | 300 | | | on request | | 21902-05001211 | orange RAL 2004 | 31 | 14 | 47 | 33 | 5 | 2 | 1 | 005,0 | 1 | 300 | | | on request | | 21902-05001221 | orange RAL 2004 | 31 | 14 | 47 | 33 | 5 | 2 | 2 | 005,0 | 1 | 300 | | | on request | | 21902-05001311 | orange RAL 2004 | 31 | 14 | 47 | 33 | 5 | 3 | 1 | 005,0 | 1 | 300 | | | on request | | 21902-05001321 | orange RAL 2004 | 31 | 14 | 47 | 33 | 5 | 3 | 2 | 005,0 | 1 | 300 | | | on request | | 21902-05001411 | orange RAL 2004 | 31 | 14 | 47 | 33 | 5 | 4 | 1 | 005,0 | 1 | 300 | | | on request | | 21902-05001421 | orange RAL 2004 | 31 | 14 | 47 | 33 | 5 | 4 | 2 | 005,0 | 1 | 300 | | | on request | | 21902-06001111 | orange RAL 2004 | 31 | 14 | 47 | 33 | 6 | 1 | 1 | 006,0 | 1 | 250 | | | on request | | 21902-06001121 | orange RAL 2004 | 31 | 14 | 47 | 33 | 6 | 1 | 2 | 006,0 | 1 | 250 | | | on request | | 21902-06001211 | orange RAL 2004 | 31 | 14 | 47 | 33 | 6 | 2 | 1 | 006,0 | 1 | 250 | | | on request | | 21902-06001221 | orange RAL 2004 | 31 | 14 | 47 | 33 | 6 | 2 | 2 | 006,0 | 1 | 250 | | | on request | | 21902-06001311 | orange RAL 2004 | 31 | 14 | 47 | 33 | 6 | 3 | 1 | 006,0 | 1 | 250 | | | on request | | 21902-06001321 | orange RAL 2004 | 31 | 14 | 47 | 33 | 6 | 3 | 2 | 006,0 | 1 | 250 | | | on request | | 21902-06001411 | orange RAL 2004 | 31 | 14 | 47 | 33 | 6 | 4 | 1 | 006,0 | 1 | 250 | | | on request | | 21902-06001421 | orange RAL 2004 | 31 | 14 | 47 | 33 | 6 | 4 | 2 | 006,0 | 1 | 250 | | | on request | | 21902-08001111 | orange RAL 2004 | 31 | 14 | 47 | 33 | 8 | 1 | 1 | 008,0 | 1 | 180 | | | on request | | 21902-08001121 | orange RAL 2004 | 31 | 14 | 47 | 33 | 8 | 1 | 2 | 008,0 | 1 | 180 | | | on request | | 21902-08001211 | orange RAL 2004 | 31 | 14 | 47 | 33 | 8 | 2 | 1 | 008,0 | 1 | 180 | | | on request | | 21902-08001221 | orange RAL 2004 | 31 | 14 | 47 | 33 | 8 | 2 | 2 | 008,0 | 1 | 180 | | | on request | | 21902-08001311 | orange RAL 2004 | 31 | 14 | 47 | 33 | 8 | 3 | 1 | 008,0 | 1 | 180 | | | on request | | 21902-08001321 | orange RAL 2004 | 31 | 14 | 47 | 33 | 8 | 3 | 2 | 008,0 | 1 | 180 | | | on request | | 21902-08001411 | orange RAL 2004 | 31 | 14 | 47 | 33 | 8 | 4 | 1 | 008,0 | 1 | 180 | | | on request | | 21902-08001421 | orange RAL 2004 | 31 | 14 | 47 | 33 | 8 | 4 | 2 | 008,0 | 1 | 180 | | | on request | | 21902-10001111 | orange RAL 2004 | 31 | 14 | 47 | 33 | 10 | 1 | 1 | 010,0 | 1 | 150 | | | on request | | 21902-10001121 | orange RAL 2004 | 31 | 14 | 47 | 33 | 10 | 1 | 2 | 010,0 | 1 | 150 | | | on request | | 21902-10001211 | orange RAL 2004 | 31 | 14 | 47 | 33 | 10 | 2 | 1 | 010,0 | 1 | 150 | | | on request | | 21902-10001221 | orange RAL 2004 | 31 | 14 | 47 | 33 | 10 | 2 | 2 | 010,0 | 1 | 150 | | | on request | | 21902-10001311 | orange RAL 2004 | 31 | 14 | 47 | 33 | 10 | 3 | 1 | 010,0 | 1 | 150 | | | on request | | 21902-10001321 | orange RAL 2004 | 31 | 14 | 47 | 33 | 10 | 3 | 2 | 010,0 | 1 | 150 | | | on request | | 21902-10001411 | orange RAL 2004 | 31 | 14 | 47 | 33 | 10 | 4 | 1 | 010,0 | 1 | 150 | | | on request | | 21902-10001421 | orange RAL 2004 | 31 | 14 | 47 | 33 | 10 | 4 | 2 | 010,0 | 1 | 150 | | | on request | | 21902-01002112 | black | 31 | 14 | 47 | 33 | 1 | 1 | 1 | 00,10 | 2 | 500 | | | on request | | 21902-01002122 | black | 31 | 14 | 47 | 33 | 1 | 1 | 2 | 00,10 | 2 | 500 | | | on request | | 21902-01002212 | black | 31 | 14 | 47 | 33 | 1 | 2 | 1 | 00,10 | 2 | 500 | | | on request | | 21902-01002222 | black | 31 | 14 | 47 | 33 | 1 | 2 | 2 | 00,10 | 2 | 500 | | | on request | | 21902-01002312 | black | 31 | 14 | 47 | 33 | 1 | 3 | 1 | 00,10 | 2 | 500 | | | on request | | 21902-01002322 | black | 31 | 14 | 47 | 33 | 1 | 3 | 2 | 00,10 | 2 | 500 | | | on request | | 21902-01002412 | black | 31 | 14 | 47 | 33 | 1 | 4 | 1 | 00,10 | 2 | 500 | | | on request | | 21902-01002422 | black | 31 | 14 | 47 | 33 | 1 | 4 | 2 | 00,10 | 2 | 500 | | | on request | | 21902-01001112 | black | 31 | 14 | 47 | 33 | 1 | 1 | 1 | 001,0 | 1 | 500 | | | on request | | 21902-01001122 | black | 31 | 14 | 47 | 33 | 1 | 1 | 2 | 001,0 | 1 | 500 | | | on request | | 21902-01001212 | black | 31 | 14 | 47 | 33 | 1 | 2 | 1 | 001,0 | 1 | 500 | | | on request | | 21902-01001222 | black | 31 | 14 | 47 | 33 | 1 | 2 | 2 | 001,0 | 1 | 500 | | | on request | | 21902-01001312 | black | 31 | 14 | 47 | 33 | 1 | 3 | 1 | 001,0 | 1 | 500 | | | on request | | 21902-01001322 | black | 31 | 14 | 47 | 33 | 1 | 3 | 2 | 001,0 | 1 | 500 | | | on request | | 21902-01001412 | black | 31 | 14 | 47 | 33 | 1 | 4 | 1 | 001,0 | 1 | 500 | | | on request | | 21902-01001422 | black | 31 | 14 | 47 | 33 | 1 | 4 | 2 | 001,0 | 1 | 500 | | | on request | | 21902-01251112 | black | 31 | 14 | 47 | 33 | 1,25 | 1 | 1 | 001,2/5 | 1 | 500 | | | on request | | 21902-01251122 | black | 31 | 14 | 47 | 33 | 1,25 | 1 | 2 | 001,2/5 | 1 | 500 | | | on request | | 21902-01251212 | black | 31 | 14 | 47 | 33 | 1,25 | 2 | 1 | 001,2/5 | 1 | 500 | | | on request | | 21902-01251222 | black | 31 | 14 | 47 | 33 | 1,25 | 2 | 2 | 001,2/5 | 1 | 500 | | | on request | | 21902-01251312 | black | 31 | 14 | 47 | 33 | 1,25 | 3 | 1 | 001,2/5 | 1 | 500 | | | on request | | 21902-01251322 | black | 31 | 14 | 47 | 33 | 1,25 | 3 | 2 | 001,2/5 | 1 | 500 | | | on request | | 21902-01251412 | black | 31 | 14 | 47 | 33 | 1,25 | 4 | 1 | 001,2/5 | 1 | 500 | | | on request | | 21902-01251422 | black | 31 | 14 | 47 | 33 | 1,25 | 4 | 2 | 001,2/5 | 1 | 500 | | | on request | | 21902-01501112 | black | 31 | 14 | 47 | 33 | 1,5 | 1 | 1 | 001,5 | 1 | 500 | | | on request | | 21902-01501122 | black | 31 | 14 | 47 | 33 | 1,5 | 1 | 2 | 001,5 | 1 | 500 | | | on request | | 21902-01501212 | black | 31 | 14 | 47 | 33 | 1,5 | 2 | 1 | 001,5 | 1 | 500 | | | on request | | 21902-01501222 | black | 31 | 14 | 47 | 33 | 1,5 | 2 | 2 | 001,5 | 1 | 500 | | | on request | | 21902-01501312 | black | 31 | 14 | 47 | 33 | 1,5 | 3 | 1 | 001,5 | 1 | 500 | | | on request | | 21902-01501322 | black | 31 | 14 | 47 | 33 | 1,5 | 3 | 2 | 001,5 | 1 | 500 | | | on request | | 21902-01501412 | black | 31 | 14 | 47 | 33 | 1,5 | 4 | 1 | 001,5 | 1 | 500 | | | on request | | 21902-01501422 | black | 31 | 14 | 47 | 33 | 1,5 | 4 | 2 | 001,5 | 1 | 500 | | | on request | | 21902-02001112 | black | 31 | 14 | 47 | 33 | 2 | 1 | 1 | 002,0 | 1 | 500 | | | on request | | 21902-02001122 | black | 31 | 14 | 47 | 33 | 2 | 1 | 2 | 002,0 | 1 | 500 | | | on request | | 21902-02001212 | black | 31 | 14 | 47 | 33 | 2 | 2 | 1 | 002,0 | 1 | 500 | | | on request | | 21902-02001222 | black | 31 | 14 | 47 | 33 | 2 | 2 | 2 | 002,0 | 1 | 500 | | | on request | | 21902-02001312 | black | 31 | 14 | 47 | 33 | 2 | 3 | 1 | 002,0 | 1 | 500 | | | on request | | 21902-02001322 | black | 31 | 14 | 47 | 33 | 2 | 3 | 2 | 002,0 | 1 | 500 | | | on request | | 21902-02001412 | black | 31 | 14 | 47 | 33 | 2 | 4 | 1 | 002,0 | 1 | 500 | | | on request | | 21902-02001422 | black | 31 | 14 | 47 | 33 | 2 | 4 | 2 | 002,0 | 1 | 500 | | | on request | | 21902-02501112 | black | 31 | 14 | 47 | 33 | 2,5 | 1 | 1 | 002,5 | 1 | 500 | | | on request | | 21902-02501122 | black | 31 | 14 | 47 | 33 | 2,5 | 1 | 2 | 002,5 | 1 | 500 | | | on request | | 21902-02501212 | black | 31 | 14 | 47 | 33 | 2,5 | 2 | 1 | 002,5 | 1 | 500 | | | on request | | 21902-02501222 | black | 31 | 14 | 47 | 33 | 2,5 | 2 | 2 | 002,5 | 1 | 500 | | | on request | | 21902-02501312 | black | 31 | 14 | 47 | 33 | 2,5 | 3 | 1 | 002,5 | 1 | 500 | | | on request | | 21902-02501322 | black | 31 | 14 | 47 | 33 | 2,5 | 3 | 2 | 002,5 | 1 | 500 | | | on request | | 21902-02501412 | black | 31 | 14 | 47 | 33 | 2,5 | 4 | 1 | 002,5 | 1 | 500 | | | on request | | 21902-02501422 | black | 31 | 14 | 47 | 33 | 2,5 | 4 | 2 | 002,5 | 1 | 500 | | | on request | | 21902-03001112 | black | 31 | 14 | 47 | 33 | 3 | 1 | 1 | 003,0 | 1 | 500 | | | on request | | 21902-03001122 | black | 31 | 14 | 47 | 33 | 3 | 1 | 2 | 003,0 | 1 | 500 | | | on request | | 21902-03001212 | black | 31 | 14 | 47 | 33 | 3 | 2 | 1 | 003,0 | 1 | 500 | | | on request | | 21902-03001222 | black | 31 | 14 | 47 | 33 | 3 | 2 | 2 | 003,0 | 1 | 500 | | | on request | | 21902-03001312 | black | 31 | 14 | 47 | 33 | 3 | 3 | 1 | 003,0 | 1 | 500 | | | on request | | 21902-03001322 | black | 31 | 14 | 47 | 33 | 3 | 3 | 2 | 003,0 | 1 | 500 | | | on request | | 21902-03001412 | black | 31 | 14 | 47 | 33 | 3 | 4 | 1 | 003,0 | 1 | 500 | | | on request | | 21902-03001422 | black | 31 | 14 | 47 | 33 | 3 | 4 | 2 | 003,0 | 1 | 500 | | | on request | | 21902-04001112 | black | 31 | 14 | 47 | 33 | 4 | 1 | 1 | 004,0 | 1 | 375 | | | on request | | 21902-04001122 | black | 31 | 14 | 47 | 33 | 4 | 1 | 2 | 004,0 | 1 | 375 | | | on request | | 21902-04001212 | black | 31 | 14 | 47 | 33 | 4 | 2 | 1 | 004,0 | 1 | 375 | | | on request | | 21902-04001222 | black | 31 | 14 | 47 | 33 | 4 | 2 | 2 | 004,0 | 1 | 375 | | | on request | | 21902-04001312 | black | 31 | 14 | 47 | 33 | 4 | 3 | 1 | 004,0 | 1 | 375 | | | on request | | 21902-04001322 | black | 31 | 14 | 47 | 33 | 4 | 3 | 2 | 004,0 | 1 | 375 | | | on request | | 21902-04001412 | black | 31 | 14 | 47 | 33 | 4 | 4 | 1 | 004,0 | 1 | 375 | | | on request | | 21902-04001422 | black | 31 | 14 | 47 | 33 | 4 | 4 | 2 | 004,0 | 1 | 375 | | | on request | | 21902-05001112 | black | 31 | 14 | 47 | 33 | 5 | 1 | 1 | 005,0 | 1 | 300 | | | on request | | 21902-05001122 | black | 31 | 14 | 47 | 33 | 5 | 1 | 2 | 005,0 | 1 | 300 | | | on request | | 21902-05001212 | black | 31 | 14 | 47 | 33 | 5 | 2 | 1 | 005,0 | 1 | 300 | | | on request | | 21902-05001222 | black | 31 | 14 | 47 | 33 | 5 | 2 | 2 | 005,0 | 1 | 300 | | | on request | | 21902-05001312 | black | 31 | 14 | 47 | 33 | 5 | 3 | 1 | 005,0 | 1 | 300 | | | on request | | 21902-05001322 | black | 31 | 14 | 47 | 33 | 5 | 3 | 2 | 005,0 | 1 | 300 | | | on request | | 21902-05001412 | black | 31 | 14 | 47 | 33 | 5 | 4 | 1 | 005,0 | 1 | 300 | | | on request | | 21902-05001422 | black | 31 | 14 | 47 | 33 | 5 | 4 | 2 | 005,0 | 1 | 300 | | | on request | | 21902-06001112 | black | 31 | 14 | 47 | 33 | 6 | 1 | 1 | 006,0 | 1 | 250 | | | on request | | 21902-06001122 | black | 31 | 14 | 47 | 33 | 6 | 1 | 2 | 006,0 | 1 | 250 | | | on request | | 21902-06001212 | black | 31 | 14 | 47 | 33 | 6 | 2 | 1 | 006,0 | 1 | 250 | | | on request | | 21902-06001222 | black | 31 | 14 | 47 | 33 | 6 | 2 | 2 | 006,0 | 1 | 250 | | | on request | | 21902-06001312 | black | 31 | 14 | 47 | 33 | 6 | 3 | 1 | 006,0 | 1 | 250 | | | on request | | 21902-06001322 | black | 31 | 14 | 47 | 33 | 6 | 3 | 2 | 006,0 | 1 | 250 | | | on request | | 21902-06001412 | black | 31 | 14 | 47 | 33 | 6 | 4 | 1 | 006,0 | 1 | 250 | | | on request | | 21902-06001422 | black | 31 | 14 | 47 | 33 | 6 | 4 | 2 | 006,0 | 1 | 250 | | | on request | | 21902-08001112 | black | 31 | 14 | 47 | 33 | 8 | 1 | 1 | 008,0 | 1 | 180 | | | on request | | 21902-08001122 | black | 31 | 14 | 47 | 33 | 8 | 1 | 2 | 008,0 | 1 | 180 | | | on request | | 21902-08001212 | black | 31 | 14 | 47 | 33 | 8 | 2 | 1 | 008,0 | 1 | 180 | | | on request | | 21902-08001222 | black | 31 | 14 | 47 | 33 | 8 | 2 | 2 | 008,0 | 1 | 180 | | | on request | | 21902-08001312 | black | 31 | 14 | 47 | 33 | 8 | 3 | 1 | 008,0 | 1 | 180 | | | on request | | 21902-08001322 | black | 31 | 14 | 47 | 33 | 8 | 3 | 2 | 008,0 | 1 | 180 | | | on request | | 21902-08001412 | black | 31 | 14 | 47 | 33 | 8 | 4 | 1 | 008,0 | 1 | 180 | | | on request | | 21902-08001422 | black | 31 | 14 | 47 | 33 | 8 | 4 | 2 | 008,0 | 1 | 180 | | | on request | | 21902-10001112 | black | 31 | 14 | 47 | 33 | 10 | 1 | 1 | 010,0 | 1 | 150 | | | on request | | 21902-10001122 | black | 31 | 14 | 47 | 33 | 10 | 1 | 2 | 010,0 | 1 | 150 | | | on request | | 21902-10001212 | black | 31 | 14 | 47 | 33 | 10 | 2 | 1 | 010,0 | 1 | 150 | | | on request | | 21902-10001222 | black | 31 | 14 | 47 | 33 | 10 | 2 | 2 | 010,0 | 1 | 150 | | | on request | | 21902-10001312 | black | 31 | 14 | 47 | 33 | 10 | 3 | 1 | 010,0 | 1 | 150 | | | on request | | 21902-10001322 | black | 31 | 14 | 47 | 33 | 10 | 3 | 2 | 010,0 | 1 | 150 | | | on request | | 21902-10001412 | black | 31 | 14 | 47 | 33 | 10 | 4 | 1 | 010,0 | 1 | 150 | | | on request | | 21902-10001422 | black | 31 | 14 | 47 | 33 | 10 | 4 | 2 | 010,0 | 1 | 150 | | | on request | |
Other items in this category |
|
|