norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing polyamide 6.
Hollow shaft steel.
Screen plastic.
Grub screw steel.
Version:Impact-resistant housing.
Hollow shaft black oxidised.
Grub screw black.
Dial black, digits white.
Note:Position indicators allow direct reading of input measurement values at a glance.
In addition, the value indicated per spindle rotation (corresponding spindle pitch) can be selected and the various indicator values are realised by a transmission gear. The position indicators are distinguished by their small construction with very clear display and fine scale.
They are especially suitable for small spindle distances and small shaft diameters and have a torque support that is positioned in a hole on the side.

** At the 1st asterisk give assembly position and at the 2nd asterisk give the count direction (see sample order “assembly position, count direction”).
Technical data:– Counter consisting of 4 10-position dials + fine scale
– Height of figures about 6 mm
– Hollow shaft Ø 14 H7 mm
– Temperature resistant to 80 °C
– Oil and solvent resistant
On request:– Counter cover made of mineral glass
– Stainless steel driveshaft
– Axial sealing (dust-proof)
– Vibration protection
Accessory:

- Reducing bushings 21940

- Intermediate plates 21942

- Mounting brackets 21944

Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21902 Position indicators 324 kB

Drawings

Position indicators

Item selection/filter

Overview of items (compressed)
Order No.Main
colour
BDHLPitchAssembly positionCount directionIndicator
after one
rotation
Decimal
point in
position
Max.
rpm
CADAcc.PriceOrder
21902-01002111orange RAL 20043114473311100,102500  on request
21902-01002121orange RAL 20043114473311200,102500  on request
21902-01002211orange RAL 20043114473312100,102500  on request
21902-01002221orange RAL 20043114473312200,102500  on request
21902-01002311orange RAL 20043114473313100,102500  on request
21902-01002321orange RAL 20043114473313200,102500  on request
21902-01002411orange RAL 20043114473314100,102500  on request
21902-01002421orange RAL 20043114473314200,102500  on request
21902-01001111orange RAL 200431144733111001,01500  on request
21902-01001121orange RAL 200431144733112001,01500  on request
21902-01001211orange RAL 200431144733121001,01500  on request
21902-01001221orange RAL 200431144733122001,01500  on request
21902-01001311orange RAL 200431144733131001,01500  on request
21902-01001321orange RAL 200431144733132001,01500  on request
21902-01001411orange RAL 200431144733141001,01500  on request
21902-01001421orange RAL 200431144733142001,01500  on request
21902-01251111orange RAL 2004311447331,2511001,2/51500  on request
21902-01251121orange RAL 2004311447331,2512001,2/51500  on request
21902-01251211orange RAL 2004311447331,2521001,2/51500  on request
21902-01251221orange RAL 2004311447331,2522001,2/51500  on request
21902-01251311orange RAL 2004311447331,2531001,2/51500  on request
21902-01251321orange RAL 2004311447331,2532001,2/51500  on request
21902-01251411orange RAL 2004311447331,2541001,2/51500  on request
21902-01251421orange RAL 2004311447331,2542001,2/51500  on request
21902-01501111orange RAL 2004311447331,511001,51500  on request
21902-01501121orange RAL 2004311447331,512001,51500  on request
21902-01501211orange RAL 2004311447331,521001,51500  on request
21902-01501221orange RAL 2004311447331,522001,51500  on request
21902-01501311orange RAL 2004311447331,531001,51500  on request
21902-01501321orange RAL 2004311447331,532001,51500  on request
21902-01501411orange RAL 2004311447331,541001,51500  on request
21902-01501421orange RAL 2004311447331,542001,51500  on request
21902-02001111orange RAL 200431144733211002,01500  on request
21902-02001121orange RAL 200431144733212002,01500  on request
21902-02001211orange RAL 200431144733221002,01500  on request
21902-02001221orange RAL 200431144733222002,01500  on request
21902-02001311orange RAL 200431144733231002,01500  on request
21902-02001321orange RAL 200431144733232002,01500  on request
21902-02001411orange RAL 200431144733241002,01500  on request
21902-02001421orange RAL 200431144733242002,01500  on request
21902-02501111orange RAL 2004311447332,511002,51500  on request
21902-02501121orange RAL 2004311447332,512002,51500  on request
21902-02501211orange RAL 2004311447332,521002,51500  on request
21902-02501221orange RAL 2004311447332,522002,51500  on request
21902-02501311orange RAL 2004311447332,531002,51500  on request
21902-02501321orange RAL 2004311447332,532002,51500  on request
21902-02501411orange RAL 2004311447332,541002,51500  on request
21902-02501421orange RAL 2004311447332,542002,51500  on request
21902-03001111orange RAL 200431144733311003,01500  on request
21902-03001121orange RAL 200431144733312003,01500  on request
21902-03001211orange RAL 200431144733321003,01500  on request
21902-03001221orange RAL 200431144733322003,01500  on request
21902-03001311orange RAL 200431144733331003,01500  on request
21902-03001321orange RAL 200431144733332003,01500  on request
21902-03001411orange RAL 200431144733341003,01500  on request
21902-03001421orange RAL 200431144733342003,01500  on request
21902-04001111orange RAL 200431144733411004,01375  on request
21902-04001121orange RAL 200431144733412004,01375  on request
21902-04001211orange RAL 200431144733421004,01375  on request
21902-04001221orange RAL 200431144733422004,01375  on request
21902-04001311orange RAL 200431144733431004,01375  on request
21902-04001321orange RAL 200431144733432004,01375  on request
21902-04001411orange RAL 200431144733441004,01375  on request
21902-04001421orange RAL 200431144733442004,01375  on request
21902-05001111orange RAL 200431144733511005,01300  on request
21902-05001121orange RAL 200431144733512005,01300  on request
21902-05001211orange RAL 200431144733521005,01300  on request
21902-05001221orange RAL 200431144733522005,01300  on request
21902-05001311orange RAL 200431144733531005,01300  on request
21902-05001321orange RAL 200431144733532005,01300  on request
21902-05001411orange RAL 200431144733541005,01300  on request
21902-05001421orange RAL 200431144733542005,01300  on request
21902-06001111orange RAL 200431144733611006,01250  on request
21902-06001121orange RAL 200431144733612006,01250  on request
21902-06001211orange RAL 200431144733621006,01250  on request
21902-06001221orange RAL 200431144733622006,01250  on request
21902-06001311orange RAL 200431144733631006,01250  on request
21902-06001321orange RAL 200431144733632006,01250  on request
21902-06001411orange RAL 200431144733641006,01250  on request
21902-06001421orange RAL 200431144733642006,01250  on request
21902-08001111orange RAL 200431144733811008,01180  on request
21902-08001121orange RAL 200431144733812008,01180  on request
21902-08001211orange RAL 200431144733821008,01180  on request
21902-08001221orange RAL 200431144733822008,01180  on request
21902-08001311orange RAL 200431144733831008,01180  on request
21902-08001321orange RAL 200431144733832008,01180  on request
21902-08001411orange RAL 200431144733841008,01180  on request
21902-08001421orange RAL 200431144733842008,01180  on request
21902-10001111orange RAL 2004311447331011010,01150  on request
21902-10001121orange RAL 2004311447331012010,01150  on request
21902-10001211orange RAL 2004311447331021010,01150  on request
21902-10001221orange RAL 2004311447331022010,01150  on request
21902-10001311orange RAL 2004311447331031010,01150  on request
21902-10001321orange RAL 2004311447331032010,01150  on request
21902-10001411orange RAL 2004311447331041010,01150  on request
21902-10001421orange RAL 2004311447331042010,01150  on request
21902-01002112black3114473311100,102500  on request
21902-01002122black3114473311200,102500  on request
21902-01002212black3114473312100,102500  on request
21902-01002222black3114473312200,102500  on request
21902-01002312black3114473313100,102500  on request
21902-01002322black3114473313200,102500  on request
21902-01002412black3114473314100,102500  on request
21902-01002422black3114473314200,102500  on request
21902-01001112black31144733111001,01500  on request
21902-01001122black31144733112001,01500  on request
21902-01001212black31144733121001,01500  on request
21902-01001222black31144733122001,01500  on request
21902-01001312black31144733131001,01500  on request
21902-01001322black31144733132001,01500  on request
21902-01001412black31144733141001,01500  on request
21902-01001422black31144733142001,01500  on request
21902-01251112black311447331,2511001,2/51500  on request
21902-01251122black311447331,2512001,2/51500  on request
21902-01251212black311447331,2521001,2/51500  on request
21902-01251222black311447331,2522001,2/51500  on request
21902-01251312black311447331,2531001,2/51500  on request
21902-01251322black311447331,2532001,2/51500  on request
21902-01251412black311447331,2541001,2/51500  on request
21902-01251422black311447331,2542001,2/51500  on request
21902-01501112black311447331,511001,51500  on request
21902-01501122black311447331,512001,51500  on request
21902-01501212black311447331,521001,51500  on request
21902-01501222black311447331,522001,51500  on request
21902-01501312black311447331,531001,51500  on request
21902-01501322black311447331,532001,51500  on request
21902-01501412black311447331,541001,51500  on request
21902-01501422black311447331,542001,51500  on request
21902-02001112black31144733211002,01500  on request
21902-02001122black31144733212002,01500  on request
21902-02001212black31144733221002,01500  on request
21902-02001222black31144733222002,01500  on request
21902-02001312black31144733231002,01500  on request
21902-02001322black31144733232002,01500  on request
21902-02001412black31144733241002,01500  on request
21902-02001422black31144733242002,01500  on request
21902-02501112black311447332,511002,51500  on request
21902-02501122black311447332,512002,51500  on request
21902-02501212black311447332,521002,51500  on request
21902-02501222black311447332,522002,51500  on request
21902-02501312black311447332,531002,51500  on request
21902-02501322black311447332,532002,51500  on request
21902-02501412black311447332,541002,51500  on request
21902-02501422black311447332,542002,51500  on request
21902-03001112black31144733311003,01500  on request
21902-03001122black31144733312003,01500  on request
21902-03001212black31144733321003,01500  on request
21902-03001222black31144733322003,01500  on request
21902-03001312black31144733331003,01500  on request
21902-03001322black31144733332003,01500  on request
21902-03001412black31144733341003,01500  on request
21902-03001422black31144733342003,01500  on request
21902-04001112black31144733411004,01375  on request
21902-04001122black31144733412004,01375  on request
21902-04001212black31144733421004,01375  on request
21902-04001222black31144733422004,01375  on request
21902-04001312black31144733431004,01375  on request
21902-04001322black31144733432004,01375  on request
21902-04001412black31144733441004,01375  on request
21902-04001422black31144733442004,01375  on request
21902-05001112black31144733511005,01300  on request
21902-05001122black31144733512005,01300  on request
21902-05001212black31144733521005,01300  on request
21902-05001222black31144733522005,01300  on request
21902-05001312black31144733531005,01300  on request
21902-05001322black31144733532005,01300  on request
21902-05001412black31144733541005,01300  on request
21902-05001422black31144733542005,01300  on request
21902-06001112black31144733611006,01250  on request
21902-06001122black31144733612006,01250  on request
21902-06001212black31144733621006,01250  on request
21902-06001222black31144733622006,01250  on request
21902-06001312black31144733631006,01250  on request
21902-06001322black31144733632006,01250  on request
21902-06001412black31144733641006,01250  on request
21902-06001422black31144733642006,01250  on request
21902-08001112black31144733811008,01180  on request
21902-08001122black31144733812008,01180  on request
21902-08001212black31144733821008,01180  on request
21902-08001222black31144733822008,01180  on request
21902-08001312black31144733831008,01180  on request
21902-08001322black31144733832008,01180  on request
21902-08001412black31144733841008,01180  on request
21902-08001422black31144733842008,01180  on request
21902-10001112black311447331011010,01150  on request
21902-10001122black311447331012010,01150  on request
21902-10001212black311447331021010,01150  on request
21902-10001222black311447331022010,01150  on request
21902-10001312black311447331031010,01150  on request
21902-10001322black311447331032010,01150  on request
21902-10001412black311447331041010,01150  on request
21902-10001422black311447331042010,01150  on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83