norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Aluminium.Version:Black anodisedNote:Rigid design aluminium linear scales with self-adhesive back or with screw holes.
Cross section 15 x 2 mm.

Black anodised surface and high contrast graduations for legibility without shading. The graduations are deep lasered.
On request:– Zero mark lower right or centre
– Graduations upper right or both sides
– Other lengths
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21882_NA Nonius and zero reference, aluminium, self-adhesive or with holes 138 kB

Drawings

Nonius and zero reference, aluminium, self-adhesive or with holes

Item selection/filter

Overview of items (compressed)
Order No.Product typeKind of fasteningVersion 1Zero pointGraduationsBHCADAcc.PriceOrder
21882-0001vernier scaleself adhesivehorizontallefttop152 on request
21882-0101vernier scaleself adhesiveverticaltopright152 on request
21882-00zero reference markself adhesivehorizontal--152 on request
21882-01zero reference markself adhesivevertical--152 on request
21882-1001vernier scalefastening holeshorizontallefttop152 on request
21882-1101vernier scalefastening holesverticaltopright152 on request
21882-10zero reference markfastening holeshorizontal--152 on request
21882-11zero reference markfastening holesvertical--152 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83