norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Aluminium.Version:Black anodisedNote:Rigid design aluminium linear scales with self-adhesive back or with screw holes.
Cross section 15 x 2 mm.

Black anodised surface and high contrast graduations for legibility without shading. The graduations are deep lasered.
On request:– Zero mark lower right or centre
– Graduations upper right or both sides
– Other lengths
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21882_NA Nonius and zero reference, aluminium, self-adhesive or with holes 138 kB

Drawings

Nonius and zero reference, aluminium, self-adhesive or with holes

Overview of items (compressed)

Item selection/filter
Order No.
self adhesive
Order No.
fastening holes
Product typeVersion 1Zero pointGraduationsB

HFilter
21882-000121882-1001vernier scalehorizontallefttop152
21882-010121882-1101vernier scaleverticaltopright152
21882-0021882-10zero reference markhorizontal--152
21882-0121882-11zero reference markvertical--152
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83