norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Aluminium.Version:Black anodisedNote:Rigid design aluminium linear scales with self-adhesive back or with screw holes.
Cross section 15 x 2 mm.

Black anodised surface and high contrast graduations for legibility without shading. The graduations are deep lasered.
On request:– Zero mark lower right or centre
– Graduations upper right or both sides
– Other lengths
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21882_MA Aluminium scales, self-adhesive or with holes 274 kB

Drawings

Aluminium scales, self-adhesive or with holes

Overview of items (compressed)

Item selection/filter
Order No.
self adhesive
Order No.
fastening holes
Product typeVersion 1Zero pointDivisionGraduationsB

HLL1Filter
21882-000010X-scalehorizontalleft1 mmbottom152250/500/750/1000250
21882-010010X-scaleverticaltop1 mmleft152250/500/750/1000250
-21882-100010Xscalehorizontalleft1 mmbottom152250/500/750/1000260
-21882-110010Xscaleverticaltop1 mmleft152250/500/750/1000260
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83