norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Aluminium alloy.Version:anodised.Note:The vertical bracket is mounted vertically to the mounting surface.
Can be combined with positioning stages, cross stages, vertical stages and all other components of the same size.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21138 Vertical bracket short 307 kB

Drawings

Vertical bracket short

Item selection/filter

Order No.SizeBB1B2D

D1HH1H2H4H5H6L1L2L3L4CADAcc.PriceOrder
21138-044292215,563,2M35862,865348131831 on request
21138-088463625,464,2M49194,788171233042 on request
21138-1212756042,436,4M6146125,78131116273672 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
Swivel angle
Pivot head on ball element at an angle of 30° and angle bracket
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83