norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Bearing block and carriage aluminium alloy, anodised.
Guide columns stainless steel, ground.
Spindle stainless steel, rolled thread.
Guide bearing maintenance-free.
Version:Radial play on guide < 0.02 mm.
No axial backlash.
Spindle self-locking, with additional lock.
Note:The almost play-free guides and absolutely play-free spindle allow for adjustment without the need to loosen or clamp the spindle.
The scale graduation is in 5 or 10 increments; 1 increment corresponds to 0.1 mm of travel.
The cross stage can be easily combined with positioning stages, vertical stages and other accessories of respective size by the modular principle.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21130_B Cross tables, short, Form B 267 kB

Drawings

Cross tables, short, Form B
Cross tables, short, Form B

Item selection/filter

Order No.BB1B2C
(travel)
D

D1D2D3D4D5HH1H2H3H4LL1L2L3L4L5F1
N
F2
N
F3
N
Mx
Nm
My
Nm
Mz
Nm
CADAcc.PriceOrder
21130-204292212-1311,5M3x0,54M3311814,513864,5502946101,57070X = 28 (10)0,250,110,25 on request
21130-208463621-2623M6x18M441814272314108,5804675202200200X = 39 (50)1,90,91,9 on request
21130-212756038-2623M6x112M6623,520292715,516213375120302300300X = 58 (100)5,535,5 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
Swivel angle
Pivot head on ball element at an angle of 30° and angle bracket
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83