norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Magnetic sensors, passive sensors, miniature design IO link interface
21924-01

Magnetic sensors, passive sensors, miniature design IO link...

go back

Item description/product images

DescriptionMaterial:Housing aluminium.
Cable sheath PUR.
Version:Compact sensor and connector design.
M8 connector, 6-pole, 1x pin (E15).
Connection cable, mm 6-wire ø 5.2 mm.
Bend radius >= 52 mm (dynamic).
Note:Uses magnetic tapes 21725. The reading distance between sensor and tape must be 0.1 to 2 mm. The operating voltage and current for the sensor are supplied from the downstream electronics.
System accuracy, repeat accuracy, and travel speed depend on the downstream electronics.
Plug-in connection at position indicators 21924.
Technical data:- Rating IP 67; EN 60529 (sensor head)
- Shock resistance 2000 m/s², 11 ms; EN 60068-2-27
- Vibration resistance 200 m/s², 50 Hz–2 kHz; EN 60068-2-6
Temperature range:- Ambient temperature 0…60°C
- Storage temperature -10…70°C
Assembly:Installation must be carried out using the enclosed user information.
A, reading distance sensor/tape ≤ 2 mm
B, lateral offset ± 2 mm
C, misalignment ± 3°
D, pitch gradient ± 1°
E, lateral gradient ± 3°
Accessory:Position indicators 21924.
Magnetic tapes 21725.
Note:Relative humidity 100%. Dewing is permissible (sensor head).Drawing reference:
1) Sine before cosine
2) Active measuring surface
3) Magnetic tape
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21924-01 Magnetic sensors, passive sensors, miniature design IO link interface 246 kB

Drawings

Magnetic sensors, passive sensors, miniature design IO link interface
Magnetic sensors, passive sensors, miniature design IO link interface

Item selection/filter

Order No.H

LPfor Art. No.CADAcc.PriceOrder
21924-01-0100011526,7100021924-1531 / 21924-1651 on request
21924-01-0200011526,7200021924-1531 / 21924-1651 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83