norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing and knurled screw stainless steel.Version:Housing and knurled screw bright.Note:Manually operated clamping elements for static clamping tasks. Manual clamping with the knurled screw. The floating jaws ensure symmetrical application of force onto the rail. Up to 50,000 static clamping cycles (B10d value).

In general, a friction connection is created between the clamping element and the the linear guide on the open faces of the profile guide rail so that the ball guide tracks are not damaged.

The retaining force is tested on an oil smeared profile guide rail.
Temperature range:-10°C to +70°C.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21427-01 Clamping elements for miniature profile guide rails 236 kB

Drawings

Clamping elements for miniature profile guide rails

Item selection/filter

Order No.SizeA

A1A2A4BB1DH1H2H3L3MTRetaining
force
F1 N
Tightening
torque
Nm
CADAcc.PriceOrder
21427-01-07712874,3717682612M22,5650,11 on request
21427-01-099151195,359208102,77,317M331000,17 on request
21427-01-12122013107,15122710133,59,519M33,61500,35 on request
21427-01-15152514148,051532121651120M341800,75 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83