norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Aluminium outer ring
Inner ring made of Iglidur® J plain bearing plastic material.
Stainless steel A2 screws and nuts.
Version:Anodised outer ring.Note:Extremely low weight plain bearings for rotary stages. The inner ring is made of a high-performance bearing material that surrounds the anodised aluminium outer ring. Such a combination of materials guarantees absolutely lubricant and maintenance-free running.

Simple assembly.
High wear resistance.
For high loads, high rigidity.
Temperature range:-50°C to +90°C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21245 Plain bearings for rotary stages 187 kB

Drawings

Plain bearings for rotary stages

Item selection/filter

Order No.D

D1D2D3D4D5E1E2HH1K1K2
for nut
CADAcc.PriceOrder
21245-110802080706031204,56X60°6X60°165DIN 7984 M5ISO 4035 M5 on request
21245-1110030100918042,5304,58X45°8X45°196DIN 7984 M5ISO 4035 M5 on request
21245-111606016014513086605,512X30°20X18°3010Ø 16 cuntersink 6,5 deepØ 16 cuntersink 6,5 deep on request
Order No.

Static axial
load rating
N
Dynamic axial
load rating
N
Static radial
load rating
N
Dynamic radial
load rating
N
tilt moment max. NmRev. limit
n max. rpm
CADAcc.PriceOrder
21245-1108020130004000200050060250 on request
21245-11100302500070002500700100200 on request
21245-11160604500012000100002800200120 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
苏ICP备20011289号-1  苏公网安备32058502011222 Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83