norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Aluminium outer ring and inner ring.
Iglidur® J plastic slide elements.
Stainless steel A2 screws.
Version:Anodised outer ring and inner ring.Note:Aluminium plain bearings with replaceable, high performance material glide elements for rotary stages. Such a combination of materials guarantees absolutely lubricant and maintenance-free running.

Simple assembly.
High wear resistance.
For high loads, high rigidity.
Temperature range:-50°C to +90°C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21245-01 Plain bearing for rotary stages 296 kB

Drawings

Plain bearing for rotary stages

Item selection/filter

Order No.AD

D1D2D3D4D5D6D7E1E2HH1CADAcc.PriceOrder
21245-01-11080203,580706031204,5M4406X60°6X60°248 on request
21245-01-11100304,5100918242,5304,5M4588X45°8X45°2910 on request
21245-01-11160604,516014513074605,5M510310X36°20X18°3310 on request
Order No.

K1Static axial
load rating
N
Dynamic axial
load rating
N
Static radial
load rating
N
Dynamic radial
load rating
N
tilt moment max. NmRev. limit
n max. rpm
CADAcc.PriceOrder
21245-01-1108020DIN 7984 M41500040002300600100300 on request
21245-01-1110030DIN 7984 M427000700050001500200250 on request
21245-01-1116060ISO 4762 M55000015000100003000800200 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
苏ICP备20011289号-1  苏公网安备32058502011222 Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83