norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Clamping element steel, clamping screws brass.Version:Clamping element bright.Note:Clamping element for screwing onto the outer ring of the rotary stage plain bearing 21245-01. 1 Nm tightening torque gives 10 Nm retaining torque.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21245-01 Clamping element for rotary stage plain bearing 288 kB

Drawings

Clamping element for rotary stage plain bearing

Item selection/filter

Order No.D

D1EE2HH1K1Suitable for

CADAcc.PriceOrder
21245-01-91001009160°45°83,2Ø 4,521245-01-1110030 on request
21245-01-916016014535°18°10-DIN 7984 M521245-01-1116060 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83