norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Base and rotary table aluminium alloy.
Hollow shaft stainless steel.
Pre-loaded worm gear steel.
Claw coupling aluminium with polyurethane coupling spider.
Version:Aluminium alloy anodised.Note for ordering:The unit is supplied with the position of cable outlet or control unit as shown in the drawing.Note:Rotary positioning stages for motorised adjustment and positioning tasks. The pre-loaded worm gear runs virtually play-free. The bearing of the worm shaft offers maximum radial rotational accuracy. Cables can be routed through the large bore in the hollow shaft. The adjustable positioning ring is used to determine the rotational reference point to the position of the assembled part. Proximity switches can be mounted with the optionally available sensor holder (21094). The suitable programming software and interface cable for the stepper motor with positioning control are available as accessories (25000-15).
The stepper motor with a resolution of 200 increments per rotation allows a single direction calculated positioning accuracy of 0.005 mm. The absolute single direction positioning accuracy is 0.01 mm. The system can be operated with a switch-on time of 100%.

Can be combined with all other parts of the same size.
Technical data:21085-01-10*:
Transmission ratio: 10:1
Backlash: <0,2°
Radial play: <0.02 mm
Max. input speed: 600 rpm
Max. duty cycle: 100 %
Required input torque: 0.13 Nm
Rigidity: see diagram
Rotation: 360°, infinite
Application temperature: +10 °C to +50 °C

21085-01-45*:
Transmission ratio: 45:1
Backlash: <0,6°
Radial play: <0.02 mm
Max. input speed: 600 rpm
Max. duty cycle: 100 %
Required input torque: 0.13 Nm
Rigidity: see diagram
Rotation: 360°, infinite
Application temperature: +10 °C to +50 °C
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21085-01 Rotary stages with coaxial electric drive, high load 358 kB
 Step motor: software and handbook 5,2 MB

Drawings

Rotary stages with coaxial electric drive, high load

Item selection/filter

Order No.

Transmission ratioSizeFormForm-TypeCable outlet alignmentControl alignmentCADAcc.PriceOrder
21085-01-1012010:112Awithout motor-- on request
21085-01-10121110:112Bwith stepper motorright- on request
21085-01-10121210:112Bwith stepper motorbeneath- on request
21085-01-10121310:112Bwith stepper motorleft- on request
21085-01-10121410:112Bwith stepper motorabove- on request
21085-01-10122110:112Cstepper motor with control-right on request
21085-01-10122210:112Cstepper motor with control-beneath on request
21085-01-10122310:112Cstepper motor with control-left on request
21085-01-10122410:112Cstepper motor with control-above on request
21085-01-4512045:112Awithout motor-- on request
21085-01-45121145:112Bwith stepper motorright- on request
21085-01-45121245:112Bwith stepper motorbeneath- on request
21085-01-45121345:112Bwith stepper motorleft- on request
21085-01-45121445:112Bwith stepper motorabove- on request
21085-01-45122145:112Cstepper motor with control-right on request
21085-01-45122245:112Cstepper motor with control-beneath on request
21085-01-45122345:112Cstepper motor with control-left on request
21085-01-45122445:112Cstepper motor with control-above on request
Size

D2D3D4D5D6D7D8HH1H2LL1Filter
1279,86023H7M6M43038,01H75636139931
SizeF1
N
F2
N
F3
N
M1
Nm
M2
Nm
Filter
1260060030033
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Positioning unit
China
Sitemap Print Recommended Top
Copyright © 2021 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83