norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing steel. From size 40 aluminium.
Clamping lever plastic, threaded spindle grade 12.9.
Version:Housing nickel-plated. From size 40 anodised.
Clamping lever spindle black oxidised.
Note:Manually operated clamping elements for static clamping tasks. Manual clamping process using the freely adjustable clamping lever. The floating jaws ensure symmetrical application of force onto the shaft. Up to 50,000 static clamping cycles (B10d value).

The shaft should have a tolerance of ±0.01 mm and a minimum hardness of 54 HRC.
Temperature range:-10°C to +70°C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21596 Clamping elements for round guides 300 kB

Drawings

Clamping elements for round guides

Item selection/filter

Order No.SizeA

A1A2A3A4A5A6B1DD1H1H3L3MTRetaining
force
F1 N
Retaining
torque
Nm
Tightening
torque
Nm
CADAcc.PriceOrder
21596-1212324,533,530164018,543124,2182432M510120075 on request
21596-1616405,533,53019402253165222938M61212009,55 on request
21596-2020456,541,545,521,5652660206,8253244M8141200127 on request
21596-252560941,545,525653178258,6303852M10161200157 on request
21596-303068105853,528,5803587308,6354358M101620003012 on request
21596-40408611666134,59540,51084010,5455368M122020004017 on request
21596-505010812777239,5110461325014,5505876M162220005017 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83