norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionNote:Search here for the matching accessory for your article.Special features:
RoHS

Item selection/filter

Order No.Article description

CADAcc.PriceOrder
21595-016X1000PRECISION GUIDE SHAFT D=16h6, L=1000, STEEL 1.1213 HARDENED AND GROUND on request
21595-116X1000PRECISION GUIDE SHAFT D=16h7, L=1000, STEEL 1.1213 HARDENED,GROUND,HARD CHRO on request
21595-216X1000PRECISION GUIDE SHAFT D=16h6, L=1000, STAINLESS STEEL 1.4034 HARDENED AND GROUND on request
21560-160FACE SEAL, D=16 D1=26, H=3, CLOSED, STEEL, COMP:RUBBER on request
07160-08X16SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M08X16, STEEL 8.8 BRIGHT (BLACK) on request
07160-08X18SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M08X18, STEEL 8.8 BRIGHT (BLACK) on request
07160-08X20SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M08X20, STEEL 8.8 BRIGHT (BLACK) on request
07160-08X25SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M08X25, STEEL 8.8 BRIGHT (BLACK) on request
07160-08X30SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M08X30, STEEL 8.8 BRIGHT (BLACK) on request
07160-08X35SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M08X35, STEEL 8.8 BRIGHT (BLACK) on request
07160-08X40SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M08X40, STEEL 8.8 BRIGHT (BLACK) on request
07160-08X45SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M08X45, STEEL 8.8 BRIGHT (BLACK) on request
07160-08X50SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M08X50, STEEL 8.8 BRIGHT (BLACK) on request
07160-08X60SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M08X60, STEEL 8.8 BRIGHT (BLACK) on request
07160-08X70SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M08X70, STEEL 8.8 BRIGHT (BLACK) on request
07160-08X80SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M08X80, STEEL 8.8 BRIGHT (BLACK) on request
07160-108X16SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M08X16, STAINLESS STEEL A2 70 BRIGHT on request
07160-108X18SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M08X18, STAINLESS STEEL A2 70 BRIGHT on request
07160-108X20SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M08X20, STAINLESS STEEL A2 70 BRIGHT on request
07160-108X25SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M08X25, STAINLESS STEEL A2 70 BRIGHT on request
07160-108X30SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M08X30, STAINLESS STEEL A2 70 BRIGHT on request
07160-108X35SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M08X35, STAINLESS STEEL A2 70 BRIGHT on request
07160-108X40SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M08X40, STAINLESS STEEL A2 70 BRIGHT on request
07160-108X45SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M08X45, STAINLESS STEEL A2 70 BRIGHT on request
07160-108X50SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M08X50, STAINLESS STEEL A2 70 BRIGHT on request
07160-108X60SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M08X60, STAINLESS STEEL A2 70 BRIGHT on request
07160-108X70SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M08X70, STAINLESS STEEL A2 70 BRIGHT on request
07160-108X80SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M08X80, STAINLESS STEEL A2 70 BRIGHT on request
07161-08X10SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M08X10, STEEL 8.8 BRIGHT (BLACK) on request
07161-08X12SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M08X12, STEEL 8.8 BRIGHT (BLACK) on request
07161-08X16SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M08X16, STEEL 8.8 BRIGHT (BLACK) on request
07161-08X20SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M08X20, STEEL 8.8 BRIGHT (BLACK) on request
07161-08X25SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M08X25, STEEL 8.8 BRIGHT (BLACK) on request
07161-08X30SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M08X30, STEEL 8.8 BRIGHT (BLACK) on request
07161-08X35SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M08X35, STEEL 8.8 BRIGHT (BLACK) on request
07161-08X40SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M08X40, STEEL 8.8 BRIGHT (BLACK) on request
07161-08X45SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M08X45, STEEL 8.8 BRIGHT (BLACK) on request
07161-08X50SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M08X50, STEEL 8.8 BRIGHT (BLACK) on request
07161-08X60SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M08X60, STEEL 8.8 BRIGHT (BLACK) on request
07161-08X70SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M08X70, STEEL 8.8 BRIGHT (BLACK) on request
07161-08X80SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M08X80, STEEL 8.8 BRIGHT (BLACK) on request
07161-108X10SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M08X10, STAINLESS STEEL A2 70 BRIGHT on request
07161-108X12SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M08X12, STAINLESS STEEL A2 70 BRIGHT on request
07161-108X16SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M08X16, STAINLESS STEEL A2 70 BRIGHT on request
07161-108X20SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M08X20, STAINLESS STEEL A2 70 BRIGHT on request
07161-108X25SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M08X25, STAINLESS STEEL A2 70 BRIGHT on request
07161-108X30SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M08X30, STAINLESS STEEL A2 70 BRIGHT on request
07161-108X35SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M08X35, STAINLESS STEEL A2 70 BRIGHT on request
07161-108X40SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M08X40, STAINLESS STEEL A2 70 BRIGHT on request
07161-108X45SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M08X45, STAINLESS STEEL A2 70 BRIGHT on request
07161-108X50SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M08X50, STAINLESS STEEL A2 70 BRIGHT on request
07161-108X60SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M08X60, STAINLESS STEEL A2 70 BRIGHT on request
07161-108X70SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M08X70, STAINLESS STEEL A2 70 BRIGHT on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83