norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionNote:Search here for the matching accessory for your article.Special features:
RoHS

Item selection/filter

Order No.Article description

CADAcc.PriceOrder
21595-020X1000PRECISION GUIDE SHAFT D=20h6, L=1000, STEEL 1.1213 HARDENED AND GROUND on request
21595-120X1000PRECISION GUIDE SHAFT D=20h7, L=1000, STEEL 1.1213 HARDENED,GROUND,HARD CHRO on request
21595-220X1000PRECISION GUIDE SHAFT D=20h6, L=1000, STAINLESS STEEL 1.4034 HARDENED AND GROUND on request
07160-05X10SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M05X10, STEEL 8.8 BRIGHT (BLACK) on request
07160-05X12SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M05X12, STEEL 8.8 BRIGHT (BLACK) on request
07160-05X16SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M05X16, STEEL 8.8 BRIGHT (BLACK) on request
07160-05X18SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M05X18, STEEL 8.8 BRIGHT (BLACK) on request
07160-05X20SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M05X20, STEEL 8.8 BRIGHT (BLACK) on request
07160-05X25SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M05X25, STEEL 8.8 BRIGHT (BLACK) on request
07160-05X30SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M05X30, STEEL 8.8 BRIGHT (BLACK) on request
07160-05X40SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M05X40, STEEL 8.8 BRIGHT (BLACK) on request
07160-105X10SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M05X10, STAINLESS STEEL A2 70 BRIGHT on request
07160-105X12SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M05X12, STAINLESS STEEL A2 70 BRIGHT on request
07160-105X16SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M05X16, STAINLESS STEEL A2 70 BRIGHT on request
07160-105X18SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M05X18, STAINLESS STEEL A2 70 BRIGHT on request
07160-105X20SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M05X20, STAINLESS STEEL A2 70 BRIGHT on request
07160-105X25SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M05X25, STAINLESS STEEL A2 70 BRIGHT on request
07160-105X30SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M05X30, STAINLESS STEEL A2 70 BRIGHT on request
07160-105X40SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M05X40, STAINLESS STEEL A2 70 BRIGHT on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83