norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionNote:Search here for the matching accessory for your article.Special features:
RoHS

Item selection/filter

Order No.Article description

CADAcc.PriceOrder
21595-012X1000PRECISION GUIDE SHAFT D=12h6, L=1000, STEEL 1.1213 HARDENED AND GROUND on request
21595-112X1000PRECISION GUIDE SHAFT D=12h7, L=1000, STEEL 1.1213 HARDENED,GROUND,HARD CHRO on request
21595-212X1000PRECISION GUIDE SHAFT D=12h6, L=1000, STAINLESS STEEL 1.4034 HARDENED AND GROUND on request
07160-04X10SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M04X10, STEEL 8.8 BRIGHT (BLACK) on request
07160-04X12SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M04X12, STEEL 8.8 BRIGHT (BLACK) on request
07160-04X16SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M04X16, STEEL 8.8 BRIGHT (BLACK) on request
07160-04X18SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M04X18, STEEL 8.8 BRIGHT (BLACK) on request
07160-04X20SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M04X20, STEEL 8.8 BRIGHT (BLACK) on request
07160-04X25SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M04X25, STEEL 8.8 BRIGHT (BLACK) on request
07160-104X10SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M04X10, STAINLESS STEEL A2 70 BRIGHT on request
07160-104X12SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M04X12, STAINLESS STEEL A2 70 BRIGHT on request
07160-104X16SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M04X16, STAINLESS STEEL A2 70 BRIGHT on request
07160-104X18SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M04X18, STAINLESS STEEL A2 70 BRIGHT on request
07160-104X20SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M04X20, STAINLESS STEEL A2 70 BRIGHT on request
07160-104X25SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M04X25, STAINLESS STEEL A2 70 BRIGHT on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83