norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Shell, ball-bearing steel.
Cage, plastic.
Balls, steel.
Note:With seals both ends.
The linear ball bearing is secured using DIN 471 / 472 circlips.
Application:Suitable for applications where installation space is limited.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21511-02 Linear ball bearing, steel, compact 217 kB

Drawings

Linear ball bearing, steel, compact

Item selection/filter

Order No.D

D1LDynamic
load rating
N
Static
load rating
N
CADAcc.PriceOrder
21511-02-1202121928620510 on request
21511-02-1602162430800620 on request
21511-02-2002202830950790 on request
21511-02-250225354019901670 on request
21511-02-300230405028002700 on request
21511-02-400240526044004450 on request
21511-02-500250627055006300 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83