norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing aluminium.
Precision tube nickel plated steel.
Trapezoidal thread spindle steel.
Note:The double-tube linear actuator can be operated manually or electrically. Due to the short duty cycle, the units can be adjusted several times a day at low speed and with high stability. Width, length and height adjustment possible.Technical data:Duty cycle: S3, 30% (at 60 min.)

Temperature range:Temperature range 0° C to +60 °COn request:Other lengths.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21250 Double tube linear actuator 153 kB
 Technical information for double-tube linear actuators 189 kB

Drawings

Double tube linear actuator

Item selection/filter

Order No.Version 1Version 2SpindleB

D1D2D3D4D5D6D7G1G2HH1H2H3Travel
S
LL1L2L3M1M2M3M4M5M6P1CADAcc.PriceOrder
21250-030X300with plain bearingRH threadTr 14x3130830H830711--M6M6542752215030050265040x30114,57042--2x2x20 on request
21250-030X500with plain bearingRH threadTr 14x3130830H830711--M6M6542752235050050265040x30114,57042--2x2x20 on request
21250-030X800with plain bearingRH threadTr 14x3130830H830711--M6M6542752265080050265040x30114,57042--2x2x20 on request
21250-130X300with ball bearingRH threadTr 14x3130830H830711--M6M6542752215030050265040x30114,57042--2x2x20 on request
21250-130X500with ball bearingRH threadTr 14x3130830H830711--M6M6542752235050050265040x30114,57042--2x2x20 on request
21250-130X800with ball bearingRH threadTr 14x3130830H830711--M6M6542752265080050265040x30114,57042--2x2x20 on request
21250-040X300with plain bearingRH threadTr 20x41801240H8409156,511M8M86331,5603120300603860461609062381324x4x32 on request
21250-040X500with plain bearingRH threadTr 20x41801240H8409156,511M8M86331,5603320500603860461609062381324x4x32 on request
21250-040X800with plain bearingRH threadTr 20x41801240H8409156,511M8M86331,5603620800603860461609062381324x4x32 on request
21250-040X1000with plain bearingRH threadTr 20x41801240H8409156,511M8M86331,56038201000603860461609062381324x4x32 on request
21250-140X300with ball bearingRH threadTr 20x41801240H8409156,511M8M86331,5603120300603860461609062381324x4x32 on request
21250-140X500with ball bearingRH threadTr 20x41801240H8409156,511M8M86331,5603320500603860461609062381324x4x32 on request
21250-140X800with ball bearingRH threadTr 20x41801240H8409156,511M8M86331,5603620800603860461609062381324x4x32 on request
21250-140X1000with ball bearingRH threadTr 20x41801240H8409156,511M8M86331,56038201000603860461609062381324x4x32 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83