norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Housing, plastic
Contacts M8x1 gold-plated bronze.
Contacts M12x1 Optaloy-coated brass.
Version:Bush (female)
Voltage: U max. 60 V
Current: I max. 4 A
Terminals: 3-pin (4-pin by M12x1)
Security type: IP 67
Note:Plug connector for self-assembly with screw lock.Temperature range:-25 °C to +85 °C.Drawing reference:
P1 = cable outlet

1 = brown (BN)
2 = white (WH)
3 = blue (BU)
4 = black (BK)
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 20955 Connectors self-assembly with screw fitting 163 kB

Drawings (total overview)

Connectors self-assembly with screw fitting

Connectors convertible with screw fitting, Form A

More information

Drawings

Connectors convertible with screw fitting, Form A

Item selection/filter

Order No.Form

DGLP1connection
type
Connection
cross-section
max. (mm²)
CADAcc.PriceOrder
20955-010A12M8x1453,5 - 5screw connection0,5 10.81 €
20955-020A20M12x1544 - 6screw connection0,75 9.38 €

Connectors convertible with screw fitting, Form B

More information

Drawings

Connectors convertible with screw fitting, Form B

Item selection/filter

Order No.Form

DGHP1connection
type
Connection
cross-section
max. (mm²)
CADAcc.PriceOrder
20955-030B12M8x1283,5 - 5soldered connection0,25 9.67 €
20955-040B20M12x1384 - 6screw connection0,75 9.38 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
China
Sitemap Print Recommended Newsletter Top
Copyright © 2020 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83