norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Cable and housing PUR
Contacts gold-plated bronze.
Version:Bush (female)
Voltage: U max. 60 V
Current: I max. 4 A
Terminals: 3-pin
Security type: IP 67
Note:Plug connector with screw fitting.
Plug encapsulated to cable.
Temperature range:-25 °C to +70 °C.Drawing reference:
1 = brown (BN)
3 = blue (BU)
4 = black (BK)
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 20950 Connectors with screw fitting 145 kB

Drawings (total overview)

Connectors with screw fitting

Connectors with screw fitting, Form A

More information

Drawings

Connectors with screw fitting, Form A

Item selection/filter

Order No.FormDGLPNo. of conductors
x conductor
cross-section
CADAcc.PriceOrder
20950-010X2000A9,7M8x13220003 x 0,25 mm² 10.51 €
20950-020X2000A14,5M12x141,520003 x 0,34 mm² 12.87 €

Connectors with screw fitting, Form B

More information

Drawings

Connectors with screw fitting, Form B

Item selection/filter

Order No.FormD

HGLPNo. of conductors
x conductor
cross-section
CADAcc.PriceOrder
20950-030X2000B9,718,2M8x12620003 x 0,25 mm² 10.51 €
20950-040X2000B14,526,5M12x138,520003 x 0,34 mm² 12.87 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
China
Sitemap Print Recommended Top
Copyright © 2020 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83