norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Housing stainless steel or nickel-plated brass.
Active face PBT or PA 12.
Version:Voltage: U = 10 – 30 V DC
Function: Normally open
Switch type: PNP
Mounting type: flush
Security type: IP 67
Note:Non-contact, wear-free operation. High switching frequency and switch accuracy. Non-sensitive to vibration, dust and moisture. Inductive sensors register all metals without contact.

Short-circuit and reverse-polarity proof.
Temperature range:-25 °C to +70 °C.Safety:This product is not suited as a sensor for the personal protection.Drawing reference:
1) LED-indicator

P = cable length

BN = brown
BK = black
BU = blue
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 20910 Inductive proximity switchesthreaded housing 160 kB

Drawings (total overview)

Inductive proximity switchesthreaded housing

Inductive proximity switches, Form A

More information

Drawings

Inductive proximity switches, Form A

Item selection/filter

Order No.Material

Form

GLPmaterial
active
surface
switching
distance
Sn (mm)
current I
max. (mA)
switching
frequency f
(Hz)
connection
type
No. of conductors
x conductor
cross-section
CADAcc.PriceOrder
20910-010X5000stainless steelAM8x1305000PBT1,52003000PUR cable3 x 0,14 mm² 74.06 €

Inductive proximity switches, Form B

More information

Drawings

Inductive proximity switches, Form B

Item selection/filter

Order No.Main
material
FormGLL1material
active
surface
switching
distance
Sn (mm)
current I
max. (mA)
switching
frequency f
(Hz)
connection
type
No. of conductors
x conductor
cross-section
CADAcc.PriceOrder
20910-020stainless steelBM8x14534,5PBT22001500connector3 80.57 €
20910-030stainless steelBM8x15544,5PBT22001500connector3 65.67 €
20910-040brassBM8x15950PA 121,52001000connector3 37.24 €
20910-050brassBM8x15950PA 122200700connector3 39.13 €
20910-060brassBM12x16550PA 1222001200connector3 34.52 €
20910-070brassBM12x16550PA 124200500connector3 37.24 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
China
Sitemap Print Recommended Newsletter Top
Copyright © 2020 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83