norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clip-in bins, plastic for type I and type B profile slots and mounting profiles
10550-05

Clip-in bins, plastic for type I and type B profile slots and...

go back

Item description/product images

DescriptionMaterial:Bins fibreglass reinforced PA.
Label holders PC.
Note:These bins can be easily clipped into profile slots or mounting profiles.
The bins for mounting profiles can be hooked onto perforated panels.
For holding small parts.

The bins for mounting profiles can be combined with swivel adapters.
Accessory:Swivel adapter 10550-10.Supplied withForm A: 1x clip-in bin.
Form B: 1x clip-in bin.
Form C: 1x clip-in bin, 1x label holder, 1x label.
Form D: 1x clip-in bin, 1x label holder, 1x label.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 10550-05 Clip-in bins, plastic for type I and type B profile slots and mounting profiles 307 kB

Drawings

Clip-in bins, plastic for type I and type B profile slots and mounting profiles
Clip-in bins, plastic for type I and type B profile slots and mounting profiles

Item selection/filter

Order No.Version 1FormB

B1B2HLBN=Slot widthCADAcc.PriceOrder
10550-05-00110103type IA110511940103,18 on request
10550-05-10110103type BA110511940103,110 on request
10550-05-00211103type IB211511940103,18 on request
10550-05-10211103type BB211511940103,110 on request
Order No.Version 1FormB

B1B2HH1H2LL1L2CADAcc.PriceOrder
10550-05-20110205for mounting profileC110,64713,64082,72001835 on request
10550-05-20110291for mounting profileD110,64713,6405,32,72861835 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83