norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Swivel castors, stainless steel, for sterile areas
95046-01_L

Swivel castors, stainless steel, for sterile areas

go back

Item description/product images

DescriptionMaterial:Housing stainless steel 1.4301.
Wheel rim, high-quality thermoplastic polyurethane.
Wheel tread, high-quality polyamide.
Version:Housing press formed.
Double ball bearing in the castor head.
Plain bearing in wheels.
Note:Wheel axle bolted.
Swivel and fixed castors with mounting plate.
Application:Loads can be transported with low noise and maximum ease in area's with high hygiene requirements.Temperature range:-20 °C - +70 °C.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 95046-01_L Swivel castors, stainless steel, for sterile areas 241 kB

Drawings

Swivel castors, stainless steel, for sterile areas
Swivel castors, stainless steel, for sterile areas

Item selection/filter

Order No.ItemWheel
bearing
ABB1B2B3D

D1HLL1L2RPermissible
load
kg
CADAcc.PriceOrder
95046-01-21100035Swivel castorplain bearing30356055851009125100807680200 on request
95046-01-21125040Swivel castorplain bearing404060558512591501008076102,5250 on request
95046-01-21160045Swivel castorplain bearing6045807511016011195140105-140400 on request
95046-01-21200050Swivel castorplain bearing6550807511020011235140105-165400 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83