norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing stainless steel 1.4301.
Wheel rim, high-quality thermoplastic polyurethane.
Wheel tread, high-quality polyamide.
Version:Housing press formed.
Double ball bearing in the castor head.
Plain bearing in wheels.
Note:Wheel axle bolted.
Swivel and fixed castors with mounting plate.
Application:Loads can be transported with low noise and maximum ease in area's with high hygiene requirements.Temperature range:-20 °C - +70 °C.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 95046-01_B Fixed castors, stainless steel, for sterile areas 173 kB

Drawings

Fixed castors, stainless steel, for sterile areas

Item selection/filter

Order No.ItemWheel
bearing
BB1B2B3D

D1HLL1L2Permissible
load
kg
CADAcc.PriceOrder
95046-01-211000351Fixed castorplain bearing3560558510091251008076200 on request
95046-01-211250401Fixed castorplain bearing4060558512591501008076250 on request
95046-01-211600451Fixed castorplain bearing45807511016011195140105-400 on request
95046-01-212000501Fixed castorplain bearing50807511020011235140105-400 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83