norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing thick steel plate.
Wheels high-quality PA 6.
Version:Housing press formed.
Swivel castor housing with strong fork and base plate, very robust centre pin bolted and secured. The swivel head is additionally reinforced with specially formed and hardened bearing shells.
Note:The hardened bearing shells make these castors particularly shock and impact proof. The wheels have high abrasion resistance. Wheel axle bolted.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 95040_LST Swivel castor with "stop-top" 254 kB

Drawings

Swivel castor with "stop-top"
Swivel castor with "stop-top"

Item selection/filter

Order No.ItemVersion 1Wheel
bearing
ABB1B2B3DD1HLL1RPermissible
load
kg
CADAcc.PriceOrder
95040-075322Swivel castorwith stop-top locking systemplain bearing453260-857591181008082,5300 on request
95040-075325Swivel castorwith stop-top locking systemball bearing453260-857591181008082,5300 on request
95040-100372Swivel castorwith stop-top locking systemplain bearing453760-8510091401008095500 on request
95040-100375Swivel castorwith stop-top locking systemball bearing453760-8510091401008095500 on request
95040-125402Swivel castorwith stop-top locking systemplain bearing454060-85125916510080107,5700 on request
95040-125405Swivel castorwith stop-top locking systemball bearing454060-85125916510080107,5700 on request
95040-150502Swivel castorwith stop-top locking systemplain bearing6550807511015011197140105140800 on request
95040-150505Swivel castorwith stop-top locking systemball bearing6550807511015011197140105140800 on request

Other items in this category

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83