norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Steel plate swivel castors, electrically conductive with rubber tread, standard version
95016_L

Steel plate swivel castors, electrically conductive with rubber...

go back

Item description/product images

DescriptionMaterial:Housing steel plate.
Wheels with thermoplastic rubber tread.
Wheel body polypropylene.
Version:Housing press formed.
Double ball bearing in the castor head.
Plain bearing in wheels.
Note:Wheel axle threaded. Swivel and fixed castors with mounting plate. Electrically conductive wheels, non-marking grey. The ohmic resistance of the wheel is less than 10⁴Ω. Application:Electrically conductive wheels on swivel and fixed castors are used to protect against electrostatic discharge generated by transport equipment or the transported goods. Damage to sensitive goods and painful electrostatic shocks to the personal is so prevented.Temperature range:-20 °C to +60 °C.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 95016_L Swivel castor, electrically conductive 261 kB

Drawings

Steel plate swivel castors, electrically conductive with rubber tread, standard version
Steel plate swivel castors, electrically conductive with rubber tread, standard version

Item selection/filter

Order No.Version 1Wheel
bearing
ABB1B2B3DD1LL1HL2RPermissible
load
kg
CADAcc.PriceOrder
95016-1108032without locking systemplain bearing383255608580910080102767865 on request
95016-1110032without locking systemplain bearing3632556085100910080125768670 on request
95016-1112532without locking systemplain bearing403255608512591008015076102,580 on request
95016-1116040without locking systemplain bearing5440758011016011140105195-134130 on request
95016-1120040without locking systemplain bearing5440758011020011140105235-154160 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
苏ICP备20011289号-1  苏公网安备32058502011222 Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83