norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing steel plate.
Wheel treads solid rubber.
Wheel rims polyamide.
Version:Housing press formed.
Double ball bearing in the castor head.
Plain bearing in wheels.
Note:Wheel axle bolted.
Solid rubber tyres are shock and impact proof and non-corroding.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 95012_LS Swivel castors with stop fix 228 kB

Drawings

Swivel castors with stop fix
Swivel castors with stop fix

Item selection/filter

Order No.ItemVersion 1Wheel
bearing
ABDHRPermissible
load
kg
CADAcc.PriceOrder
95012-080252Swivel castorwith stop-fix locking systemplain bearing4025801118060 on request
95012-100322Swivel castorwith stop-fix locking systemplain bearing40321001369090 on request
95012-125252Swivel castorwith stop-fix locking systemplain bearing4025125161102,580 on request
95012-125322Swivel castorwith stop-fix locking systemplain bearing4032125161102,5100 on request

Other items in this category

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83