norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing steel plate.
Wheels with thermoplastic rubber tread.
Wheel body polypropylene.
Version:Housing press formed.
Double ball bearing in the castor head.
Plain bearing in wheels.
Note:Wheel axle threaded. Swivel castors with bolt hole. Electrically conductive wheels, non-marking grey. The ohmic resistance of the wheel ≤ 10⁴Ω.Application:Electrically conductive wheels on swivel and fixed castors are used to protect against electrostatic discharge generated by transport equipment or the transported goods. Damage to sensitive goods and painful electrostatic shocks to the personal is so prevented.Temperature range:-20 °C to +60 °C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 95010_LS Swivel castor with stop fix, electrically conductive 292 kB

Drawings

Swivel castor with stop fix, electrically conductive
Swivel castor with stop fix, electrically conductive

Item selection/filter

Order No.ItemVersion 1Wheel
bearing
ABDD1D2HRPermissible
load
kg
CADAcc.PriceOrder
95010-11050192Swivel castorwith stop-fix locking systemplain bearing2519501143695030 on request
95010-11075252Swivel castorwith stop-fix locking systemplain bearing29257511439866,550 on request
95010-11100252Swivel castorwith stop-fix locking systemplain bearing332510011431218360 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83