norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Small conveyor belts with internal drive
95300

Small conveyor belts with internal drive

go back

Item description/product images

DescriptionMaterial:

Frame aluminium profile 45x45 type B.
Bearing flanges aluminium.
Screws steel.
Belt support stainless steel 1.4301.
Deflector rollers aluminium.
Belt support plate 2 mm VA plate.
Axles stainless steel.
Conveyor belt transport side PVC hardness Shore 70A (±5).

Version:Frame and bearing flanges anodised.
Screws electro zinc-plated.
Note:- internal drive
- 24 V DC electrically commutated, highly durable
- minimum installation space, no protruding edges
- integrated control technology
- widths and lengths in 1 mm increments on request
- flexible mounting options with profile system type B
- motor externally adjustable via control cables
- running side of the conveyor belt fabric polyurethane impregnated (TPU)
- conveyor belt fabric polyester (PET)
- conveyor belt transport side has a smooth surface
Technical data:- nominal voltage: 24 V
- type power: 30 W, from belt width 100 mm 65 W
- starting current: 2 A
- motor speed: 5000 rpm
- cable length: 5 m
- conveyor belt thickness: max. 2 mm
- cable outlet: right (standard)

Conveyor belt drive:
- brushless EC motor 24 V, 30 W, from belt width 100 mm 65 W
- control electronics integrated in conveyor belt
- spur gear transmission
- toothed belt drive underneath conveyor belt
Assembly:Electric connections / functions (7 wire cable with open ends, 5 m):

white: +24 V Reverse polarity protected power supply
brown: -Reverse polarity protected Gnd power supply
green: Digital input 1
yellow: Digital input 2
grey: 0-5V Analogue speed control from 12% to 100% nominal speed
pink: Signal -Gnd (for speed control)
blue: Reserve

Details of digital input 1 and 2:

Input 1=0 Input 2=0 - Off
Input 1=1 Input 2=0 - Running direction
Input 1=0 Input 2=1 - Opposite direction
Input 1=1 Input 2=1 – Stop (brake)
On request:- belt width B from 60 to 300 mm
- overall length L from 520 to 2000 mm
- other belt materials
- other transmission ratios
Drawing reference:
1) Self-locking setscrew (4x)
2) Slot width 10
3) Aluminium profile 45x45 type B
4) M6 (both sides)
5) Crowned pulley
6) Cable, 7 wire, 5 m
7) Motor control housing
8) Toothed belt profile T5
9) Drive roller, crowned
10) Spur gear transmission / planetary gearing
11) Motor 24 V EC (brushless)
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 95300 Small conveyor belts with internal drive 186 kB

Drawings

Small conveyor belts with internal drive

Item selection/filter

Order No.BL

Belt speed
m/min max.
Transmission
ratio
Max.
load
kg
Belt material
transport side
CADAcc.PriceOrder
95300-010047060X5206052011,51:473smooth PVC, Shore 70A on request
95300-010047060X7506075011,51:473smooth PVC, Shore 70A on request
95300-010047060X100060100011,51:473smooth PVC, Shore 70A on request
95300-010047060X150060150011,51:473smooth PVC, Shore 70A on request
95300-010047100X52010052011,51:473smooth PVC, Shore 70A on request
95300-010047100X7501007502620,6:110smooth PVC, Shore 70A on request
95300-010047100X100010010002620,6:110smooth PVC, Shore 70A on request
95300-010047100X150010015002620,6:110smooth PVC, Shore 70A on request
95300-010047150X5201505202620,6:110smooth PVC, Shore 70A on request
95300-010047150X7501507502620,6:110smooth PVC, Shore 70A on request
95300-010047150X100015010002620,6:110smooth PVC, Shore 70A on request
95300-010047150X150015015002620,6:110smooth PVC, Shore 70A on request
95300-010047200X5202005202620,6:110smooth PVC, Shore 70A on request
95300-010047200X7502007502620,6:110smooth PVC, Shore 70A on request
95300-010047200X100020010002620,6:110smooth PVC, Shore 70A on request
95300-010047200X150020015002620,6:110smooth PVC, Shore 70A on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
苏ICP备20011289号-1  苏公网安备32058502011222 Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83