norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Shallow pot magnets with countersink NdFeB
09071-30

Shallow pot magnets with countersink NdFeB

go back

Item description/product images

DescriptionMaterial:Housing, steel.
Magnetic core NdFeB (neodym).
Version:Housing, electro zinc-plated.Note:Shielded system. With the permanent magnetic material NdFeB the attracive force increases by ca. 10-20% compared with SmCo. Temperature range:max. 80°C.Drawing reference:
1) magnetic face
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09071-30 Shallow pot magnets with countersink NdFeB 147 kB

Drawings

Shallow pot magnets with countersink NdFeB

Item selection/filter

Order No.D

D1D2HMagnetic
force N
CADAcc.PriceOrder
09071-30-13133,56,64,540 2.86 €
09071-30-16163,56,64,575 3.30 €
09071-30-20204,596105 4.46 €
09071-30-25254,597160 5.88 €
09071-30-32325,5117310 9.17 €
09071-30-40405,510,68500 13.25 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
China
Sitemap Print Recommended Newsletter Top
Copyright © 2020 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83