norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Shallow pot magnets with internal thread hard ferrite with stainless-steel housing
09065-10

Shallow pot magnets with internal thread hard ferrite with...

go back

Item description/product images

DescriptionMaterial:Version:Bright.Note:Shallow pot magnets, shielded system.Temperature range:max. 220°C.Assembly:The magnets can be mounted by press-fit, screwing-in or gluing.Drawing reference:
1) magnetic face
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09065-10 Shallow pot magnets with internal thread hard ferrite with stainless-steel housing 195 kB

Drawings

Shallow pot magnets with internal thread hard ferrite with stainless-steel housing

Item selection/filter

Order No.D

D1D2HH1TMagnetic
force N
CADAcc.PriceOrder
09065-10-12525 ±0,18M57161032 4.21 €
09065-10-13232 ±0,18M57161064 4.57 €
09065-10-14040 +0,2/-0,18M5816,510100 5.59 €
09065-10-15050 +0,2/-0,18M51018,510175 6.74 €
09065-10-16363 +0,3/-0,18M5142210280 11.60 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
China
Sitemap Print Recommended Newsletter Top
Copyright © 2020 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83