norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel or stainless steel.Version:Passivated.Note:Reinforced threaded inserts allow threaded holes which have been damaged, torn out or jammed to be used again or to be repaired. This makes it possible to recover scrap and rejects of expensive products.
Reinforced threaded inserts are suitable for use in various materials, including light metals and casting.
Inserts with internal threads larger than M6 are supplied with four locking pins instead of two.
Permissible deviations:
The medium tolerance class applies to the threads listed, i.e. 6H for nut threads and 6g for bolt threads. Other dimensions ±0.25 mm.

With reinforced threaded inserts we also offer a version with a stronger cross-section for use in applications with greater stress.

Technical information see operating instructions for threaded inserts.
Advantages:- Quick and easy installation.
- The insert is fixed with pins in order to prevent torsion due to twisting or vibrations.
- No other special tools are required besides the assembly tool.
Drawing reference:
1) locking pin
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07661 Threaded inserts reinforced 248 kB
 Operating instructions for threaded Inserts 114 kB

Drawings

Threaded inserts reinforced

Item selection/filter

Order No.Main
material
D1
internal
thread
D2
external
thread
L
length
Core
drill Ø
Counter-
sink Ø
+0.25
Tap
size
Min.
thread
depth
Removal
drill
Ø
Removal
drilling
depth
Order No.
assembly tools
CADAcc.PriceOrder
07661-04steelM4M886,98,3M89,55,5407661-804  on request
07661-05steelM5M10x1,25108,810,3M10x1,2512,57,54,807661-805  on request
07661-06steelM6M12x1,251210,812,3M12x1,2514,59,54,807661-806  on request
07661-08steelM8M14x1,51412,814,3M14x1,516,511,54,807661-808  on request
07661-08X1steelM8x1M14x1,51412,814,3M14x1,516,511,54,807661-808  on request
07661-10steelM10M16x1,51614,816,3M16x1,518,513,54,807661-810  on request
07661-10X125steelM10x1,25M16x1,51614,816,3M16x1,518,513,54,807661-810  on request
07661-12steelM12M18x1,51816,818,3M18x1,520,515,54,807661-812  on request
07661-12X125steelM12x1,25M18x1,51816,818,3M18x1,520,515,54,807661-812  on request
07661-14steelM14M20x1,52018,820,3M20x1,522,517,54,807661-814  on request
07661-14X15steelM14x1,5M20x1,52018,820,3M20x1,522,517,54,807661-814  on request
07661-16steelM16M22x1,52220,722,3M22x1,524,517,86,407661-816  on request
07661-16X15steelM16x1,5M22x1,52220,722,3M22x1,524,517,86,407661-816  on request
07661-18X15steelM18x1,5M24x1,52422,524,3M24x1,526,519,86,407661-818  on request
07661-20steelM20M30x2302830,3M30x234,525,86,407661-820  on request
07661-20X15steelM20x1,5M30x2302830,3M30x234,525,86,407661-820  on request
07661-22X15steelM22x1,5M32x2323032,3M32x236,527,86,407661-822  on request
07661-24steelM24M33x2333133,3M33x237,528,86,407661-824  on request
07661-24X2steelM24x2M33x2333133,3M33x237,528,86,407661-824  on request
07661-104stainless steelM4M886,98,3M89,55,5407661-804  on request
07661-105stainless steelM5M10x1,25108,810,3M10x1,2512,57,54,807661-805  on request
07661-106stainless steelM6M12x1,251210,812,3M12x1,2514,59,54,807661-806  on request
07661-108stainless steelM8M14x1,51412,814,3M14x1,516,511,54,807661-808  on request
07661-108X1stainless steelM8x1M14x1,51412,814,3M14x1,516,511,54,807661-808  on request
07661-110stainless steelM10M16x1,51614,816,3M16x1,518,513,54,807661-810  on request
07661-110X125stainless steelM10x1,25M16x1,51614,816,3M16x1,518,513,54,807661-810  on request
07661-112stainless steelM12M18x1,51816,818,3M18x1,520,515,54,807661-812  on request
07661-112X125stainless steelM12x1,25M18x1,51816,818,3M18x1,520,515,54,807661-812  on request
07661-114stainless steelM14M20x1,52018,820,3M20x1,522,517,54,807661-814  on request
07661-114X15stainless steelM14x1,5M20x1,52018,820,3M20x1,522,517,54,807661-814  on request
07661-116stainless steelM16M22x1,52220,722,3M22x1,524,517,86,407661-816  on request
07661-116X15stainless steelM16x1,5M22x1,52220,722,3M22x1,524,517,86,407661-816  on request
07661-118X15stainless steelM18x1,5M24x1,52422,524,3M24x1,526,519,86,407661-818  on request
07661-120stainless steelM20M30x2302830,3M30x234,525,86,407661-820  on request
07661-120X15stainless steelM20x1,5M30x2302830,3M30x234,525,86,407661-820  on request
07661-122X15stainless steelM22x1,5M32x2323032,3M32x236,527,86,407661-822  on request
07661-124stainless steelM24M33x2333133,3M33x237,528,86,407661-824  on request
07661-124X2stainless steelM24x2M33x2333133,3M33x237,528,86,407661-824  on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83