|
|
07652Assembly tools for self-tapping threaded inserts |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel.Version:Hand assembly tool, electro zinc-plated. Machine assembly tool, black oxidised.Note:The turning in by hand is carried out with the manual assembly tool and a cordless screwdriver, ratchet, socket etc. Machine assembly is carried out with the machine assembly tool preferably on a thread-cutting machine. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Version 1 | D1 internal thread | D2 | D3 | L length | S | SW | Insertion torque ref. values Nm | RPM ref. values for light metal | CAD | Acc. | Price | Order |
---|
07652-803 | manual operation | M3 | - | - | 46 | 1/4 | 5,5 | 2,5 | - | | | on request | | 07652-804 | manual operation | M4 | - | - | 48 | 1/4 | 7 | 5,5 | - | | | on request | | 07652-805 | manual operation | M5 | - | - | 57 | 1/4 | 8 | 10 | - | | | on request | | 07652-806 | manual operation | M6 | - | - | 62 | 1/4 | 10 | 15 | - | | | on request | | 07652-808 | manual operation | M8 | - | - | 72 | 1/4 | 13 | 28 | - | | | on request | | 07652-810 | manual operation | M10 | - | - | 82 | 1/4 | 17 | 40 | - | | | on request | | 07652-812 | manual operation | M12 | - | - | 92 | 1/4 | 19 | 60 | - | | | on request | | 07652-903 | machine type | M3 | 8 | 18 | 80 | 6 | - | 2,5 | 650 - 900 | | | on request | | 07652-904 | machine type | M4 | 8 | 18 | 80 | 6 | - | 5,5 | 400 - 600 | | | on request | | 07652-905 | machine type | M5 | 12,5 | 30 | 96,5 | 10 | - | 10 | 400 - 600 | | | on request | | 07652-906 | machine type | M6 | 12,5 | 30 | 96,5 | 10 | - | 15 | 280 - 400 | | | on request | | 07652-908 | machine type | M8 | 12,5 | 30 | 96,5 | 10 | - | 28 | 280 - 400 | | | on request | | 07652-910 | machine type | M10 | 13 | 40 | 110 | 10 | - | 40 | 200 - 300 | | | on request | | 07652-912 | machine type | M12 | 13 | 40 | 110 | 10 | - | 60 | 200 - 300 | | | on request | | 07652-916 | machine type | M16 | 13 | 40 | 110 | 10 | - | 160 | 150 - 200 | | | on request | |
Other items in this category |
|
|