norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Thermoplastic, black grey.
Bush and screw steel 5.8.
Version:Bush black oxidised.
Screw trivalent blue passivated.
Note:The set screw sets the required torque. The knob de-clutches and turns freely when the desired torque is reached.

Δ Add the desired cap colour here. No colour code is required for black grey caps.
Drawing reference:
1) adjusting screw for setting the torque
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07125 Knurled torque knobs 237 kB

Drawings (total overview)

Knurled torque knobs

Knurled torque knobs internal thread

More information

Drawings

Knurled torque knobs internal thread

Item selection/filter

Order No.Thread typeComponent
material
Colour
Cap
SizeD

D1D2D3D4HH1TTorque
Nm
CADAcc.PriceOrder
07125-205internal threadsteelblack grey RAL 70212M5261823162710,550,1 - 0,3 on request
07125-2051internal threadsteelorange RAL 20042M5261823162710,550,1 - 0,3 on request
07125-2052internal threadsteelsignal green RAL60322M5261823162710,550,1 - 0,3 on request
07125-2053internal threadsteelblue RAL50172M5261823162710,550,1 - 0,3 on request
07125-2055internal threadsteellight grey RAL 70352M5261823162710,550,1 - 0,3 on request
07125-2056internal threadsteeltraffic red RAL 30202M5261823162710,550,1 - 0,3 on request
07125-2057internal threadsteelcolza yellow RAL 10212M5261823162710,550,1 - 0,3 on request
07125-206internal threadsteelblack grey RAL 70212M6261823162710,560,1 - 0,3 on request
07125-2061internal threadsteelorange RAL 20042M6261823162710,560,1 - 0,3 on request
07125-2062internal threadsteelsignal green RAL60322M6261823162710,560,1 - 0,3 on request
07125-2063internal threadsteelblue RAL50172M6261823162710,560,1 - 0,3 on request
07125-2065internal threadsteellight grey RAL 70352M6261823162710,560,1 - 0,3 on request
07125-2066internal threadsteeltraffic red RAL 30202M6261823162710,560,1 - 0,3 on request
07125-2067internal threadsteelcolza yellow RAL 10212M6261823162710,560,1 - 0,3 on request
07125-306internal threadsteelblack grey RAL 70213M63422312037,514,5100,1 - 0,3 on request
07125-3061internal threadsteelorange RAL 20043M63422312037,514,5100,1 - 0,3 on request
07125-3062internal threadsteelsignal green RAL60323M63422312037,514,5100,1 - 0,3 on request
07125-3063internal threadsteelblue RAL50173M63422312037,514,5100,1 - 0,3 on request
07125-3065internal threadsteellight grey RAL 70353M63422312037,514,5100,1 - 0,3 on request
07125-3066internal threadsteeltraffic red RAL 30203M63422312037,514,5100,1 - 0,3 on request
07125-3067internal threadsteelcolza yellow RAL 10213M63422312037,514,5100,1 - 0,3 on request
07125-308internal threadsteelblack grey RAL 70213M83422312037,514,5140,1 - 0,3 on request
07125-3081internal threadsteelorange RAL 20043M83422312037,514,5140,1 - 0,3 on request
07125-3082internal threadsteelsignal green RAL60323M83422312037,514,5140,1 - 0,3 on request
07125-3083internal threadsteelblue RAL50173M83422312037,514,5140,1 - 0,3 on request
07125-3085internal threadsteellight grey RAL 70353M83422312037,514,5140,1 - 0,3 on request
07125-3086internal threadsteeltraffic red RAL 30203M83422312037,514,5140,1 - 0,3 on request
07125-3087internal threadsteelcolza yellow RAL 10213M83422312037,514,5140,1 - 0,3 on request

Knurled torque knobs external thread

More information

Drawings

Knurled torque knobs external thread

Item selection/filter

Order No.Thread typeComponent
material
Colour
Cap
SizeD

D1D2D3D4HH1LTorque
Nm
CADAcc.PriceOrder
07125-205X30external threadsteelblack grey RAL 70212M5261823162710,5300,1 - 0,3 on request
07125-2051X30external threadsteelorange RAL 20042M5261823162710,5300,1 - 0,3 on request
07125-2052X30external threadsteelsignal green RAL60322M5261823162710,5300,1 - 0,3 on request
07125-2053X30external threadsteelblue RAL50172M5261823162710,5300,1 - 0,3 on request
07125-2055X30external threadsteellight grey RAL 70352M5261823162710,5300,1 - 0,3 on request
07125-2056X30external threadsteeltraffic red RAL 30202M5261823162710,5300,1 - 0,3 on request
07125-2057X30external threadsteelcolza yellow RAL 10212M5261823162710,5300,1 - 0,3 on request
07125-205X50external threadsteelblack grey RAL 70212M5261823162710,5500,1 - 0,3 on request
07125-2051X50external threadsteelorange RAL 20042M5261823162710,5500,1 - 0,3 on request
07125-2052X50external threadsteelsignal green RAL60322M5261823162710,5500,1 - 0,3 on request
07125-2053X50external threadsteelblue RAL50172M5261823162710,5500,1 - 0,3 on request
07125-2055X50external threadsteellight grey RAL 70352M5261823162710,5500,1 - 0,3 on request
07125-2056X50external threadsteeltraffic red RAL 30202M5261823162710,5500,1 - 0,3 on request
07125-2057X50external threadsteelcolza yellow RAL 10212M5261823162710,5500,1 - 0,3 on request
07125-206X30external threadsteelblack grey RAL 70212M6261823162710,5300,1 - 0,3 on request
07125-2061X30external threadsteelorange RAL 20042M6261823162710,5300,1 - 0,3 on request
07125-2062X30external threadsteelsignal green RAL60322M6261823162710,5300,1 - 0,3 on request
07125-2063X30external threadsteelblue RAL50172M6261823162710,5300,1 - 0,3 on request
07125-2065X30external threadsteellight grey RAL 70352M6261823162710,5300,1 - 0,3 on request
07125-2066X30external threadsteeltraffic red RAL 30202M6261823162710,5300,1 - 0,3 on request
07125-2067X30external threadsteelcolza yellow RAL 10212M6261823162710,5300,1 - 0,3 on request
07125-206X50external threadsteelblack grey RAL 70212M6261823162710,5500,1 - 0,3 on request
07125-2061X50external threadsteelorange RAL 20042M6261823162710,5500,1 - 0,3 on request
07125-2062X50external threadsteelsignal green RAL60322M6261823162710,5500,1 - 0,3 on request
07125-2063X50external threadsteelblue RAL50172M6261823162710,5500,1 - 0,3 on request
07125-2065X50external threadsteellight grey RAL 70352M6261823162710,5500,1 - 0,3 on request
07125-2066X50external threadsteeltraffic red RAL 30202M6261823162710,5500,1 - 0,3 on request
07125-2067X50external threadsteelcolza yellow RAL 10212M6261823162710,5500,1 - 0,3 on request
07125-306X40external threadsteelblack grey RAL 70213M63422312037,514,5400,1 - 0,3 on request
07125-3061X40external threadsteelorange RAL 20043M63422312037,514,5400,1 - 0,3 on request
07125-3062X40external threadsteelsignal green RAL60323M63422312037,514,5400,1 - 0,3 on request
07125-3063X40external threadsteelblue RAL50173M63422312037,514,5400,1 - 0,3 on request
07125-3065X40external threadsteellight grey RAL 70353M63422312037,514,5400,1 - 0,3 on request
07125-3066X40external threadsteeltraffic red RAL 30203M63422312037,514,5400,1 - 0,3 on request
07125-3067X40external threadsteelcolza yellow RAL 10213M63422312037,514,5400,1 - 0,3 on request
07125-306X60external threadsteelblack grey RAL 70213M63422312037,514,5600,1 - 0,3 on request
07125-3061X60external threadsteelorange RAL 20043M63422312037,514,5600,1 - 0,3 on request
07125-3062X60external threadsteelsignal green RAL60323M63422312037,514,5600,1 - 0,3 on request
07125-3063X60external threadsteelblue RAL50173M63422312037,514,5600,1 - 0,3 on request
07125-3065X60external threadsteellight grey RAL 70353M63422312037,514,5600,1 - 0,3 on request
07125-3066X60external threadsteeltraffic red RAL 30203M63422312037,514,5600,1 - 0,3 on request
07125-3067X60external threadsteelcolza yellow RAL 10213M63422312037,514,5600,1 - 0,3 on request
07125-308X40external threadsteelblack grey RAL 70213M83422312037,514,5400,1 - 0,3 on request
07125-3081X40external threadsteelorange RAL 20043M83422312037,514,5400,1 - 0,3 on request
07125-3082X40external threadsteelsignal green RAL60323M83422312037,514,5400,1 - 0,3 on request
07125-3083X40external threadsteelblue RAL50173M83422312037,514,5400,1 - 0,3 on request
07125-3085X40external threadsteellight grey RAL 70353M83422312037,514,5400,1 - 0,3 on request
07125-3086X40external threadsteeltraffic red RAL 30203M83422312037,514,5400,1 - 0,3 on request
07125-3087X40external threadsteelcolza yellow RAL 10213M83422312037,514,5400,1 - 0,3 on request
07125-308X60external threadsteelblack grey RAL 70213M83422312037,514,5600,1 - 0,3 on request
07125-3081X60external threadsteelorange RAL 20043M83422312037,514,5600,1 - 0,3 on request
07125-3082X60external threadsteelsignal green RAL60323M83422312037,514,5600,1 - 0,3 on request
07125-3083X60external threadsteelblue RAL50173M83422312037,514,5600,1 - 0,3 on request
07125-3085X60external threadsteellight grey RAL 70353M83422312037,514,5600,1 - 0,3 on request
07125-3086X60external threadsteeltraffic red RAL 30203M83422312037,514,5600,1 - 0,3 on request
07125-3087X60external threadsteelcolza yellow RAL 10213M83422312037,514,5600,1 - 0,3 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83