norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Grade 10.
Plastic-coated, red.
Note:When lifting the load, the safety latch closes automatically and is securely locked by a locking mechanism at the rear of the hook. To open the latch, the locking mechanism must be unlocked manually.

The hooks correspond to the Machinery Directive and are BG certified (H stamp).
Temperature range:From -40°C to 200°C = 100% permissible load
Up to 300°C = 90% permissible load
Up to 400°C = 75% permissible load
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07792_B Clevis self-locking hooks, Form B, grade 10 174 kB

Drawings

Clevis self-locking hooks, Form B, grade 10

Item selection/filter

Order No.Formfor chain
mm
ABD

D2LL1SS1Permissible
load
kg
CADAcc.PriceOrder
07792-21001400B62877,53594816211400 on request
07792-21001900B73499431231020261900 on request
07792-21002500B834910431231020262500 on request
07792-21004000B10451213561431425304000 on request
07792-21006700B13511516691801735406700 on request
07792-21010000B166019218021519365010000 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83