norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Grade 10.
Plastic-coated, red.
Latch forged and electro zinc-plated.
Note:Slip hooks with forged latch.

The hooks correspond to the Machinery Directive and are BG certified (H stamp).
Temperature range:From -40°C to 200°C = 100% permissible load
Up to 300°C = 90% permissible load
Up to 400°C = 75% permissible load
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07791_B Clevis slip hooks, Form B, grade 10 185 kB

Drawings

Clevis slip hooks, Form B, grade 10

Item selection/filter

Order No.Formfor chain
mm
AA1BD

LL1SS1Permissible
load
kg
CADAcc.PriceOrder
07791-21001400B626197,27,569815201400 on request
07791-21001900B734269,59951019281900 on request
07791-21002500B834269,510951019282500 on request
07791-21004000B104031121311013,525334000 on request
07791-21006700B13514015161361730406700 on request
07791-21010000B165645182015522374810000 on request

Other items in this category

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83