norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Grade 10.
Plastic-coated, red.
Latch forged and electro zinc-plated.
Note:Slip hooks with forged latch.

The hooks correspond to the Machinery Directive and are BG certified (H stamp).
Temperature range:From -40°C to 200°C = 100% permissible load
Up to 300°C = 90% permissible load
Up to 400°C = 75% permissible load
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07791_A Eye slip hooks, Form A, grade 10 179 kB

Drawings

Eye slip hooks, Form A, grade 10

Item selection/filter

Order No.Formfor chain
mm
AA1D

D1LSS1Permissible
load
kg
CADAcc.PriceOrder
07791-11001400A626191020,58516201400 on request
07791-11002500A7-83326112510519292500 on request
07791-11004000A104031163413126334000 on request
07791-11006700A135140194316333456700 on request
07791-11010000A16664524,550183405010000 on request

Other items in this category

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83