norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionProduct description:Ratchet elements are used to connect two components together in any angular position with a positive fit. The ratchet elements with internal toothing (Forms A–D) can be combined with the ratchet elements with external toothing (Forms E–H) in any way depending on the application and installation possibilities. The springs mean that a new angular position can be quickly implemented. Material:Ratchet element steel 1.0718 or stainless steel 1.4305.
Spring stainless steel 1.4310.
Cap screws steel or stainless steel A 2.
Version:Ratchet element black oxidised steel or bright stainless steel.
Spring bright.
Cap screw blackened steel grade 8.8 or bright A2-70 stainless steel.
Note for ordering:2 cap screws M3x8 or M5x10 are supplied with the internal toothed ratchet elements Forms A and B.
A stainless steel spring is supplied with the external toothed ratchet elements Forms E to H.
Note:Use DIN 7984 low headed cap screws for fastening the Form A and B ratchet elements.Function:The ratchet elements are used for rotary adjustment of components. Fastening options can be arranged according to the application.Accessory:DIN 912/DIN EN ISO 4762 cap screws
DIN 6912 cap screws
Drawing reference:
1) disengaged
2) engaged
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07820_C Ratchet elements, Form C with internal toothing 256 kB

Drawings

Ratchet elements, Form C with internal toothing

Item selection/filter

Order No.FormMain
material
B2B3D1D2D3D4H

No. of
teeth
CADAcc.PriceOrder
07820-32338Csteel1212M43H8M32313,538 on request
07820-33346Csteel1818M65H8M53319,546 on request
07820-132338Cstainless steel1212M43H8M32313,538 on request
07820-133346Cstainless steel1818M65H8M53319,546 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83