norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel 1.7225.
Stainless steel 1.4305.
Version:Steel trivalent blue passivated.
Stainless steel, bright.
Note:Spherical levelling washers are for exact positioning when mounting up to 4° inclined surfaces. A second spherical levelling washer is recommended as support to correct the bolt angle if the angle of D3 is > 1°. The two washers cannot be detached from each other.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07460 Spherical levelling washers 209 kB

Drawings

Spherical levelling washers

Overview of items (compressed)

Item selection/filter
Order No.
steel
Order No.
stainless steel
HH1DD1

D2D3αFilter
07460-15107460-15285,5238,52515
07460-20107460-202106,230133220
07460-30107460-30212,5940204530
07460-40107460-402161352295838
07460-50107460-502201465367048
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83