norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Spring steel or 1.4122 stainless steel.Version:Phosphated spring steel.
Bright stainless steel.
Note:DIN 472 circlips are retaining rings which are mounted in a groove in a bore. They can withstand high axial forces between machine elements (e.g. bearings) and the groove in the ID in which the ring is mounted.Drawing reference:
1) installation space
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07331 Circlips for bores DIN 472 171 kB
 Overview of standards for fasteners 687 kB

Drawings

Circlips for bores DIN 472

Overview of items (compressed)

Item selection/filter
Order No.Main
material
ABD1D2D3D4D5HMCADAcc.PriceOrder
07331-080800steel2,41,188,48,7310,80,9 on request
07331-091000steel2,51,399,49,83,710,80,9 on request
07331-101000steel3,21,41010,410,83,31,211,1 on request
07331-121000steel3,41,71212,5134,91,511,1 on request
07331-141000steel3,71,91414,615,16,21,711,1 on request
07331-151000steel3,721515,716,27,21,711,1 on request
07331-161000steel3,821616,817,381,711,1 on request
07331-171000steel3,92,11717,818,38,81,711,1 on request
07331-181000steel4,12,2181919,59,4211,1 on request
07331-191000steel4,12,2192020,510,4211,1 on request
07331-201000steel4,22,3202121,511,2211,1 on request
07331-221000steel4,22,5222323,513,2211,1 on request
07331-241200steel4,42,62425,225,914,821,21,3 on request
07331-251200steel4,52,72526,226,915,521,21,3 on request
07331-261200steel4,72,82627,227,916,121,21,3 on request
07331-281200steel4,82,92829,430,117,921,21,3 on request
07331-301200steel4,833031,432,119,921,21,3 on request
07331-321200steel5,43,23233,734,420,62,51,21,3 on request
07331-351500steel5,43,4353737,823,62,51,51,6 on request
07331-381500steel5,53,7384040,826,42,51,51,6 on request
07331-401750steel5,83,94042,543,527,82,51,751,85 on request
07331-451750steel6,24,34547,548,5322,51,751,85 on request
07331-471750steel6,44,44749,550,533,52,51,751,85 on request
07331-502000steel6,54,6505354,236,32,522,15 on request
07331-552000steel6,85555859,240,72,522,15 on request
07331-602000steel7,35,4606364,244,72,522,15 on request
07331-752500steel7,86,6757879,558,632,52,65 on request
07331-080801stainless steel2,41,188,48,7310,80,9 on request
07331-091001stainless steel2,51,399,49,83,710,80,9 on request
07331-101001stainless steel3,21,41010,410,83,31,211,1 on request
07331-121001stainless steel3,41,71212,5134,91,511,1 on request
07331-141001stainless steel3,71,91414,615,16,21,711,1 on request
07331-151001stainless steel3,721515,716,27,21,711,1 on request
07331-161001stainless steel3,821616,817,381,711,1 on request
07331-171001stainless steel3,92,11717,818,38,81,711,1 on request
07331-191001stainless steel4,12,2192020,510,4211,1 on request
07331-201001stainless steel4,22,3202121,511,2211,1 on request
07331-221001stainless steel4,22,5222323,513,2211,1 on request
07331-241201stainless steel4,42,62425,225,914,821,21,3 on request
07331-251201stainless steel4,52,72526,226,915,521,21,3 on request
07331-261201stainless steel4,72,82627,227,916,121,21,3 on request
07331-281201stainless steel4,82,92829,430,117,921,21,3 on request
07331-301201stainless steel4,833031,432,119,921,21,3 on request
07331-321201stainless steel5,43,23233,734,420,62,51,21,3 on request
07331-351501stainless steel5,43,4353737,823,62,51,51,6 on request
07331-381501stainless steel5,53,7384040,826,42,51,51,6 on request
07331-401751stainless steel5,83,94042,543,527,82,51,751,85 on request
07331-451751stainless steel6,24,34547,548,5322,51,751,85 on request
07331-502001stainless steel6,54,6505354,236,32,522,15 on request
07331-552001stainless steel6,85555859,240,72,522,15 on request
07331-602001stainless steel7,35,4606364,244,72,522,15 on request
07331-752501stainless steel7,86,6757879,558,632,52,65 on request

Information about this article

Circlips from norelem are often used as retaining elements for ball bearings. When used for this they can be exposed to heavy forces. The circlips are fitted into grooves cut into shafts or bores. DIN 471 circlips are for shafts, DIN 472 circlips are for bores. Circlips are fitted using circlip pliers. Any forces applied by the machine component are transferred to the groove wall. Circlips save money and setup times.

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83