norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel or EN AW-7022Version:Stamped steel: pressed flat and tempered to 1200-1400 N/mm², black.
Turned steel: black oxidised.
Turned aluminium: anodised.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07320 Washers for clamps steel or aluminium DIN 6340 162 kB
 Overview of standards for fasteners 687 kB

Drawings

Washers for clamps steel or aluminium DIN 6340

Overview of items (compressed)

Item selection/filter
Order No.
steel
Order No.
Aluminium
Order No.
steel turned
D1D2Hfor
screw
Filter
07320-0607320-20607320-3066,4173M6
07320-0807320-20807320-3088,4234M8
07320-1007320-21007320-31010,5284M10
07320-1207320-21207320-31213355M12
07320-1407320-21407320-31415405M14
07320-1607320-21607320-31617456M16
07320-1807320-21807320-31819456M18
07320-2007320-22007320-32021506M20
07320-22--23505,6M22
07320-2407320-224-25608M24
07320-3007320-230-316810M30
07320-3607320-236-388010M36
-07320-222-23508M22
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83