norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Steel, stainless steel A2 or stainless steel A4.Version:Steel grade 8, bright (blackened) or electro zinc-plated.
Steel grade 10, bright (blackened) or electro zinc-plated.
Steel grade 12, bright (blackened).
Stainless steel A2-70, bright
Stainless steel A4-70, bright
Note:The grade of a nut must always be the same or higher than the grade of a bolt. That is, bolts in grade 8.8 are always paired with a nut in grade 8 (or higher, but never lower).
The maximum nut height H max. is shown in the table.
On request:DIN ISO 272 spanner sizes.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07210 Hexagon nutsDIN 934 205 kB
 Grades 124 kB
 Overview of standards for fasteners 687 kB

Drawings (total overview)

Hexagon nutsDIN 934

Hexagon nuts DIN 934, steel

More information

Drawings

Hexagon nuts DIN 934, steel

Item selection/filter

Order No.Material

Surface finish
body
GradeDEHSWDINCADAcc.PriceOrder
07210-03steelbright (black)8M36,012,45,5DIN 934 on request
07210-04steelbright (black)8M47,663,27DIN 934 on request
07210-05steelbright (black)8M58,7948DIN 934 on request
07210-06steelbright (black)8M611,05510DIN 934 on request
07210-08steelbright (black)8M814,386,513DIN 934 on request
07210-10steelbright (black)8M1018,9817DIN 934 on request
07210-12steelbright (black)8M1221,11019DIN 934 on request
07210-14steelbright (black)8M1423,91122DIN 934 on request
07210-16steelbright (black)8M1626,761324DIN 934 on request
07210-20steelbright (black)8M2032,951630DIN 934 on request
07210-22steelbright (black)8M22351832DIN 934 on request
07210-24steelbright (black)8M2439,61936DIN 934 on request
07210-27steelbright (black)8M2745,22241DIN 934 on request
07210-30steelbright (black)8M3050,92446DIN 934 on request
07210-33steelbright (black)8M3355,42650DIN 934 on request
07210-36steelbright (black)8M3660,82955DIN 934 on request
07210-203steelgalvanised8M36,012,45,5DIN 934 on request
07210-204steelgalvanised8M47,663,27DIN 934 on request
07210-205steelgalvanised8M58,7948DIN 934 on request
07210-206steelgalvanised8M611,05510DIN 934 on request
07210-208steelgalvanised8M814,386,513DIN 934 on request
07210-210steelgalvanised8M1018,9817DIN 934 on request
07210-212steelgalvanised8M1221,11019DIN 934 on request
07210-214steelgalvanised8M1423,91122DIN 934 on request
07210-216steelgalvanised8M1626,761324DIN 934 on request
07210-220steelgalvanised8M2032,951630DIN 934 on request
07210-222steelgalvanised8M22351832DIN 934 on request
07210-224steelgalvanised8M2439,61936DIN 934 on request
07210-227steelgalvanised8M2745,22241DIN 934 on request
07210-230steelgalvanised8M3050,92446DIN 934 on request
07210-233steelgalvanised8M3355,42650DIN 934 on request
07210-236steelgalvanised8M3660,82955DIN 934 on request
07210-403steelbright (black)10M36,012,45,5DIN 934 on request
07210-404steelbright (black)10M47,663,27DIN 934 on request
07210-405steelbright (black)10M58,7948DIN 934 on request
07210-406steelbright (black)10M611,05510DIN 934 on request
07210-408steelbright (black)10M814,386,513DIN 934 on request
07210-410steelbright (black)10M1018,9817DIN 934 on request
07210-412steelbright (black)10M1221,11019DIN 934 on request
07210-414steelbright (black)10M1423,91122DIN 934 on request
07210-416steelbright (black)10M1626,761324DIN 934 on request
07210-420steelbright (black)10M2032,951630DIN 934 on request
07210-422steelbright (black)10M22351832DIN 934 on request
07210-424steelbright (black)10M2439,61936DIN 934 on request
07210-427steelbright (black)10M2745,22241DIN 934 on request
07210-430steelbright (black)10M3050,92446DIN 934 on request
07210-433steelbright (black)10M3355,42650DIN 934 on request
07210-436steelbright (black)10M3660,82955DIN 934 on request
07210-304steelgalvanised10M47,663,27DIN 934 on request
07210-305steelgalvanised10M58,7948DIN 934 on request
07210-306steelgalvanised10M611,05510DIN 934 on request
07210-308steelgalvanised10M814,386,513DIN 934 on request
07210-310steelgalvanised10M1018,9817DIN 934 on request
07210-312steelgalvanised10M1221,11019DIN 934 on request
07210-314steelgalvanised10M1423,91122DIN 934 on request
07210-316steelgalvanised10M1626,761324DIN 934 on request
07210-320steelgalvanised10M2032,951630DIN 934 on request
07210-322steelgalvanised10M22351832DIN 934 on request
07210-324steelgalvanised10M2439,61936DIN 934 on request
07210-327steelgalvanised10M2745,22241DIN 934 on request
07210-330steelgalvanised10M3050,92446DIN 934 on request
07210-333steelgalvanised10M3355,42650DIN 934 on request
07210-336steelgalvanised10M3660,82955DIN 934 on request
07210-506steelbright (black)12M611,05510DIN 934 on request
07210-508steelbright (black)12M814,386,513DIN 934 on request
07210-510steelbright (black)12M1018,9817DIN 934 on request
07210-512steelbright (black)12M1221,11019DIN 934 on request
07210-516steelbright (black)12M1626,761324DIN 934 on request
07210-520steelbright (black)12M2032,951630DIN 934 on request
07210-524steelbright (black)12M2439,61936DIN 934 on request
07210-527steelbright (black)12M2745,22241DIN 934 on request
07210-530steelbright (black)12M3050,92446DIN 934 on request
07210-536steelbright (black)12M3660,82955DIN 934 on request

Hexagon nuts DIN 934, stainless steel

More information

Drawings

Hexagon nuts DIN 934, stainless steel

Item selection/filter

Order No.Main
material
GradeD

EHSWDINCADAcc.PriceOrder
07210-103stainless steel A270M36,012,45,5DIN 934 on request
07210-104stainless steel A270M47,663,27DIN 934 on request
07210-105stainless steel A270M58,7948DIN 934 on request
07210-106stainless steel A270M611,05510DIN 934 on request
07210-108stainless steel A270M814,386,513DIN 934 on request
07210-110stainless steel A270M1018,9817DIN 934 on request
07210-112stainless steel A270M1221,11019DIN 934 on request
07210-114stainless steel A270M1423,91122DIN 934 on request
07210-116stainless steel A270M1626,761324DIN 934 on request
07210-120stainless steel A270M2032,951630DIN 934 on request
07210-122stainless steel A270M22351832DIN 934 on request
07210-124stainless steel A270M2439,61936DIN 934 on request
07210-127stainless steel A270M2745,22241DIN 934 on request
07210-130stainless steel A270M3050,92446DIN 934 on request
07210-133stainless steel A270M3355,42650DIN 934 on request
07210-136stainless steel A270M3660,82955DIN 934 on request
07210-603stainless steel A470M36,012,45,5DIN 934 on request
07210-604stainless steel A470M47,663,27DIN 934 on request
07210-605stainless steel A470M58,7948DIN 934 on request
07210-606stainless steel A470M611,05510DIN 934 on request
07210-608stainless steel A470M814,386,513DIN 934 on request
07210-610stainless steel A470M1018,9817DIN 934 on request
07210-612stainless steel A470M1221,11019DIN 934 on request
07210-614stainless steel A470M1423,91122DIN 934 on request
07210-616stainless steel A470M1626,761324DIN 934 on request
07210-620stainless steel A470M2032,951630DIN 934 on request
07210-622stainless steel A470M22351832DIN 934 on request
07210-624stainless steel A470M2439,61936DIN 934 on request
07210-627stainless steel A470M2745,22241DIN 934 on request
07210-630stainless steel A470M3050,92446DIN 934 on request
07210-633stainless steel A470M3355,42650DIN 934 on request
07210-636stainless steel A470M3660,82955DIN 934 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83