norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Stainless steel 1.4404.Version:Polished.Note:Narrow shaft bolts are preferably secured against unintentional loss with a retaining element. This satisfies the EU standard 2006/42/EG. With the optionally available retaining washer the bolt is permanently combined with the component before screwing in. The washer is screwed over the threaded section and can then move freely on the narrow shaft. The shaft is not damaged by e.g. notching caused by a spring effect. By manual operation it is not possible that the washer screws itself out again. However, by careful manipulation the washer can be removed from the bolt without damaging either.
The surface of the hexagon head bolt is polished and, with regard to design optimised for the use in hygienic environments. The bolt head is convex on the top face and the collar has a conical formed top surface. Instead of troublesome embossing or indentations, the bolt head is smooth with a surface finish of less than Ra 0.8 µm. Dirt and residue from products or cleaners seldom adheres and easy cleaning is ensured.
On request:Inch threads, thread lengths, shaft lengthsAccessory:Locking washer 07170-03.Special features:
RoHSStainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07170-02 Hexagon bolts with narrow shaft in Hygienic DESIGN 310 kB
 Tightening torques 07170-02 67,1 kB

Drawings (total overview)

Hexagon bolts with narrow shaft in Hygienic DESIGN
Hexagon bolts with narrow shaft in Hygienic DESIGN

Hexagon bolts with narrow shaft in Hygienic DESIGN

More information

Drawings

Hexagon bolts with narrow shaft in Hygienic DESIGN

Item selection/filter

Order No.D

D1D2BHKLSWCADAcc.PriceOrder
07170-02-04X8M49,23,153487 on request
07170-02-04X10M49,23,1534107 on request
07170-02-04X12M49,23,1534127 on request
07170-02-04X16M49,23,1534167 on request
07170-02-04X20M49,23,11434207 on request
07170-02-05X10M510,53,763,74,7108 on request
07170-02-05X12M510,53,763,74,7128 on request
07170-02-05X16M510,53,763,74,7168 on request
07170-02-05X20M510,53,763,74,7208 on request
07170-02-05X25M510,53,7163,74,7258 on request
07170-02-06X12M6134,27451210 on request
07170-02-06X16M6134,27451610 on request
07170-02-06X20M6134,27452010 on request
07170-02-06X25M6134,218452510 on request
07170-02-06X30M6134,218453010 on request
07170-02-06X35M6134,218453510 on request
07170-02-06X40M6134,218454010 on request
07170-02-06X45M6134,218454510 on request
07170-02-06X50M6134,218455010 on request
07170-02-06X60M6134,218456010 on request
07170-02-08X16M816,869,55,56,51613 on request
07170-02-08X20M816,869,55,56,52013 on request
07170-02-08X25M816,869,55,56,52513 on request
07170-02-08X30M816,86225,56,53013 on request
07170-02-08X35M816,86225,56,53513 on request
07170-02-08X40M816,86225,56,54013 on request
07170-02-08X45M816,86225,56,54513 on request
07170-02-08X50M816,86225,56,55013 on request
07170-02-08X60M816,86225,56,56013 on request
07170-02-08X70M816,86225,56,57013 on request
07170-02-10X20M1020,67,7127,38,32016 on request
07170-02-10X25M1020,67,7127,38,32516 on request
07170-02-10X30M1020,67,7127,38,33016 on request
07170-02-10X35M1020,67,7127,38,33516 on request
07170-02-10X40M1020,67,7267,38,34016 on request
07170-02-10X45M1020,67,7267,38,34516 on request
07170-02-10X50M1020,67,7267,38,35016 on request
07170-02-10X60M1020,67,7267,38,36016 on request
07170-02-10X70M1020,67,7267,38,37016 on request
07170-02-10X80M1020,67,7267,38,38016 on request

Retaining washers for narrow shank screws

More information

Drawings

Retaining washers for narrow shank screws

Item selection/filter

Order No.D

D1SCADAcc.PriceOrder
07170-03-03M361,5 on request
07170-03-04M481,5 on request
07170-03-05M5101,5 on request
07170-03-06M6121,5 on request
07170-03-08M8162 on request
07170-03-10M10202 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
China
Sitemap Print Recommended Top
Copyright © 2021 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83