norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Carbon steel.Version:Tempered to 8 and black oxidised.Note:The benefit of rhombic nuts for T-slots is that they can be fitted in the slot from the top. They are particularly useful for long T-slots, or when the configuration on the machine table does not permit clamping screws or nuts for T-slots to be inserted from the side.Application:Insert from above then twist in the slot until it stops.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07080 Nuts for T-slots rhombic form 187 kB
 Grades 124 kB

Drawings

Nuts for T-slots rhombic form

Item selection/filter

Order No.Slot
width
BB1D

HH1CADAcc.PriceOrder
07080-1056105,6M584 on request
07080-1068137,6M6106 on request
07080-10810159,7M8126 on request
07080-110121811,7M10147 on request
07080-210142213,5M10168 on request
07080-310182817,5M102010 on request
07080-112142213,7M12168 on request
07080-114162515,7M14189 on request
07080-116182817,7M162010 on request
07080-216203219,7M162412 on request
07080-316223521,5M162814 on request
07080-416284427,5M163618 on request
07080-118203219,7M182412 on request
07080-120223521,7M202814 on request
07080-124284427,7M243618 on request
07080-130365435,6M304422 on request
07080-136426541,5M365226 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83