norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Coated.Note:The slot profile has tapped holes pitched at 40 mm and 60 mm.
The profiles are particularly suitable for maintaining a constant centre distance of
the bearing flanges 10400 for transport rollers.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07076 Slot key profile type I 175 kB

Drawings

Slot key profile type I

Item selection/filter

Order No.Slot
width
BD

HLL1L2No. of
holes
CADAcc.PriceOrder
07076-084008X1000816M89,51000402025 on request
07076-086008X1000816M89,51000603017 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83