norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Screw grade 10.9.
Pin brass or POM.
LONG-LOK thread lock nylon.
Version:Screw black oxidised.Note:Thrust screws are ideal for clamping or exerting pressure on threaded spindles, axles, shafts and treated surfaces without marring.Drawing reference:
L2 = approx. 2x thread pitch
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07119 Thrust screws LONG-LOK secured 132 kB

Drawings

Thrust screws LONG-LOK secured

Overview of items (compressed)

Item selection/filter
Order No.

Component
material
DD1L (L1)SWFilter
07119-204XbrassM42,56,5 (2,5)/10,5 (3,5)/16,5 (5)/30,5 (5)/40,5 (5)2
07119-205XbrassM538,5 (3,5)/12,5 (5)/20,5 (6)/30,5 (6)/40,5 (6)2,5
07119-206XbrassM6411,5 (3,5)/17,5 (7)/26,5 (7)/41,5 (7)/51,5 (7)/61,5 (7)3
07119-208XbrassM85,512 (3,5)/22 (8)/32 (8)/52 (8)/62 (8)/82 (8)4
07119-210XbrassM10714 (5)/18 (9)/27 (9)/37 (9)/52 (9)/62 (9)/82 (9)5
07119-212XbrassM128,518,5 (8)/22,5 (10)/32,5 (10)/42,5 (10)/52,5 (10)/62,5 (10)/82,5 (10)6
Order No.

Component
material
DD1L (L1)SWFilter
07119-304XpolyacetalM427 (2,5)/9 (3,5)/11 (3,5)/13 (5)/17 (5)/31 (5)/41 (5)2
07119-305XpolyacetalM539 (3,5)/11 (3,5)/13 (5)/17 (6)/21 (6)/31 (6)/41 (6)2,5
07119-306XpolyacetalM63,511,3 (3,5)/13,3 (5)/17,3 (7)/21,3 (7)/26,3 (7)/41,3 (7)/51,3 (7)/61,3 (7)3
07119-308XpolyacetalM8513,6 (5)/17,6 (8)/21,6 (8)/26,6 (8)/33,6 (8)/51,6 (8)/61,6 (8)/81,6 (8)4
07119-310XpolyacetalM106,517,9 (9)/21,9 (9)/26,9 (9)/33,9 (9)/41,9 (9)/51,9 (9)/61,9 (9)/81,9 (9)5
07119-312XpolyacetalM12822,1 (10)/27,1 (10)/34,1 (10)/42,1 (10)/52,1 (10)/62,1 (10)/82,1 (10)6
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
China
Sitemap Print Recommended Newsletter Top
Copyright © 2020 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83