norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial, version:Form O stainless steel with diamond surface comparable with abrasive grit size 100.Note:Grippers and inserts are ideal for use in clamping arms, gripping systems, clamping fixtures, clamping jaws and self-aligning pads. The use of grippers allows the transfer of very high torque values and above average grip, even with hard materials and surface irregularities.

Form O: The abrasive diamond surface is bonded firmly to the base. It is ideally suited to supporting smooth or slippery applications with a minimum of clamping pressure. This allows the diamond particles to get a firm grip on a very small area with minimum damage to the surface.
The diamond surface offers excellent wear resistance.

Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07113_O Grippers and inserts, roundwith counterbore, Form O 187 kB

Drawings

Grippers and inserts, roundwith counterbore, Form O

Item selection/filter

Order No.FormD2D4D5L3TCADAcc.PriceOrder
07113-110105O103,46105 on request
07113-110125O103,46125 on request
07113-112105O124,58105,6 on request
07113-112125O124,58125,6 on request
07113-116105O165,511106,6 on request
07113-116125O165,511126,6 on request
07113-120105O206,611107,6 on request
07113-120125O206,611127,6 on request
07113-125105O256,611107,6 on request
07113-125125O256,611127,6 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83